03_ECPEN26-500_Heating

277 Article Type Order No. Extension connection tube solar panel Ready to plug in including installation material and connection fittings L = 2.5 m L = 5.0 m L = 10.0 m Maximum possible length of the connection pipe: Number of solar panels Max. length 2 45 m 3 30 m 4 17 m 5 15 m CON X 25 CON X 50 CON X 100 16 42 61 16 42 62 16 42 63 Extension of the inflow pipe UV-resistant thermally-insulated, length = 8 m, including cable connecting fitting for the solar panel sensor line. CON XV 80 16 42 64 On-roof roof penetration, anthracite Roof penetration pack with connection fittings and solar panel installation material, consisting of anthracite roof penetration, installation material for solar panel and connection pipe, 2 m UVproof heat insulation for the outer area, connection fittings with detaching tools and panel temperature sensor. EKSRCAP EKSRCAP On-roof roof penetration, tile red Roof penetration pack with connection fittings and solar panel installation material, consisting of tile red roof penetration, installation material for solar panel and connection pipe, 2 m UVproof heat insulation for the outer area, connection fittings with detaching tools and panel temperature sensor. EKSRCRP EKSRCRP Solar panel row connection Connection kit for connecting two rows of solar panels one above the other. Consisting of solar panel installation material, equipotential bonding terminals, end caps, connection elbows and 1 m thermallyinsulated piping. CON RVP 16 20 35-RTX Installation material, solar panel in-roof Ready to plug in including installation material and connection fittings. RCIP 16 20 37-RTX Roof penetration, flat roof Roof penetration pack with connection fittings and solar panel installation material, consisting of flat-roof roof penetration, installation material for solar panel and connection pipe, 8.5 m UV-proof heat insulation for the outer area, connection fittings with detaching tools and panel temperature sensor. RCFP 16 20 38-RTX Roof penetration flat-roof for alternate side solar panel connection Flat roof penetration with screw connections and blind plugs for penetration openings which are not used. CON FE 16 47 09 Solar panel boiler extension kit Connection kit for the connection of two warm-water storage tanks, consisting of drain-back connection tube and lead supply line. CON SX 16 01 20 Solar panels - drain-back system Solar heating systems

RkJQdWJsaXNoZXIy MTE0MTkzMg==