05_ECPEN26-500B_Sky_Air

408 Products overview outdoor units Low height. High value. Pair, twin, triple & double twin application System Type Model Product name 35 50 60 71 100 125 140 200 250 Air cooled Heat pump 3.5 kW 5.0 kW 6.0 kW 6.8 kW 9.5 kW 12.1 kW 13.4 kW 21.5 kW 23.6 kW J Industry leading technology for commercial applications J Dedicated solution for infrastructure cooling J Variable Refrigerant Temperature (RZAG71-100-125-140 series) J Maximum piping length up to 85m (50m for RZAG35-50-60) J Replacement technology J Extended operation range down to -20°C in both heating and cooling J Pair, twin, triple and double twin application (RZAG71-100-125-140 series) RZAG-B RZAG- NV1/NY1 J Technology and comfort combined for commercial applications J Very compact and easy to install outdoor units J Maximum piping length up to 50m (RZA-D up to 100m) J Replacement technology J Operation range down to -15°C both cooling and in heating (RZA-D down to -20°C) J Pair, twin, triple and double twin application RZASGMV(1)/MY(1) RZA-D J Ideal solution for busy environments and small shops J Very compact and easy to install outdoor units J Maximum piping length up to 30m J Replacement technology J Easy-to-mount outdoor units: roof, terrace or wall J Exclusively offered for pair applications ARXM-A AZAS- MV/MY

RkJQdWJsaXNoZXIy MTE0MTkzMg==