05_ECPEN26-500B_Sky_Air

409 Outdoor units RZAG-B RZAG- NV1/NY1 RZASG- MV(1)/MY(1) RZA-D AZAS- MV/MY ARXM-A We care icons Seasonal efficiency - Smart use of energy Seasonal efficiency gives a more realistic indication on how efficient air conditioners operate over an entire heating or cooling season. - Inverter technology Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures. • • • • • • Replacement technology Quick and quality system replacement in the most cost effective way • • • • • • Comfort Night quiet Lowers the operation sound of the outdoor unit automatically. • • • • • • Auto cooling-heating changeover Automatically selects cooling or heating mode to achieve the set temperature. • • • • • • Other functions Variable refrigeration temperature The intelligent systems ensures highest energy savings with additional comfort to better suit application requirements. • Twin/triple/double twin application 2, 3 or 4 indoor units can be connected to only 1 outdoor unit. All indoor units operate within the same mode (cooling or heating) from one remote control. • • • Swing compressor Outdoor units are fitted with a swing compressor, renowned for its low noise and high reliability • • • • • • Guaranteed operation down to -20°C Daikin is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C. • • • Infrastructure cooling For high sensible, infrastructure cooling applications, dedicated infrastructure cooling settings and allowing asymmetric combinations enhance the system’s reliability. • • Benefits overview outdoor units Technical benefit overview RZAG-B RZAG- NV1/NY1 RZASG- MV(1)/MY(1) RZA-D AZAS- MV/MY ARXM-A Compact single fan casing on the entire range • • • • • • Maximum piping length 50 m 85 m 50 m 100 m 30 m 30 m Pivoting front plate • • 7 segment display • • • • • Increased factory charge • • Integrated leak check • Refrigerant bottom plate pass • Specially deveoloped R-32 swing compressor • • • • • • Refrigerant cooled PCB • • • • Intelligent Tablet controller - Onecta app • • • • • • • standard, • optional

RkJQdWJsaXNoZXIy MTE0MTkzMg==