124 3D127967 3D127968 Detailed technical drawings EKVDX32A EKVDX50A 4x65=260 588 630 280 2x140= 365 100 32 KD KE KF KG KJ KK KL 178 65 50 342 62 109 40 550 69 163 O200 KH KB KA KC 10 25 84 301 809 39 179 50 130 2 x 65 = 0 - 625 250 900 600 550 View ·B· KG KC KD KE KF KH KJ KK KB KA 74 50 O250 492 32 50 420 3x140= 515 65 100 178 69 700 62 109 40 630 738 179 301 25 130 2 x 65 = 39 0 - 625 809 130 390 6 x 65 = 250 950 600 700 NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. 3. Mandatory in case of using ·R32· refrigerant NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. Item Name Description KA Liquid pipe connection port ·Ø6.35· flared connection KB Gas pipe connection port ·Ø12.70· flared connection KC Accessory pipe ·Ø9.52· flared connection KD Drain pipe connection VP20 (OD Ø26, ID Ø20) KE Wiring connection / KF Power supply connection / KG Drain outlet VP20 (OD Ø26, ID Ø20) KH Air inlet flange / KJ Air suction side / KK Air discharge side / KL Nameplate / Item Name Description KA Liquid pipe connection port ·Ø6.35· flared connection KB Gas pipe connection port ·Ø12.70· flared connection KC Drain pipe connection VP20 (OD Ø26, ID Ø20) KD Wiring connection / KE Power supply connection / KF Drain outlet VP20 (OD Ø26, ID Ø20) KG Air inlet flange / KH Air suction side / KJ Air discharge side / KK Nameplate / View ·B· Inspection door (Ceiling opening) View ·B· Inspection door (Ceiling opening) Suspension bolt Suspension bolt Adjustable Adjustable ·600· or more Service space ·600· or more Service space ·300· or more Service space ·300· or more Service space View ·B· View ·B· View ·A· View ·A· View ·A· View ·A· Suspension position Suspension position Suspension position Suspension position See note ·3· Click here to view all EKVDX-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==