125 3D127969 3D127970 Detailed technical drawings EKVDX80A EKVDX100A KJ KE KF KG KH KK KL KM KC KA KD 74 301 O250 1038 32 730 5x146= 815 KB 715 11 x 65 = 630 65 100 178 250 40 1000 176 50 76 792 130 2 x 65 = 179 50 39 25 809 130 0 - 625 View B· 950 600 1000 62 109 KC KD KE KF KH KJ KK KB KA 25 301 809 130 39 179 50 130 2 x 65 = 32 50 65 100 1092 7x156= 1192 1215 178 250 1400 40 69 62 109 238 362 KG KG 1438 1040 16x65= 630 0 - 625 O250 O250 View ·B· 950 600 1400 NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. 3. Mandatory in case of using ·R32· refrigerant NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. Item Name Description KA Liquid pipe connection port ·Ø9.52· flared connection KB Accessory pipe ·Ø6.35· flared connection KC Gas pipe connection port ·Ø15.90· flared connection KD Accessory pipe ·Ø12.70· flared connection KE Drain pipe connection VP20 (OD Ø26, ID Ø20) KF Wiring connection / KG Power supply connection / KH Drain outlet VP20 (OD Ø26, ID Ø20) KJ Air inlet flange / KK Air suction side / KL Air discharge side / KM Nameplate / Item Name Description KA Liquid pipe connection port ·Ø9.52· flared connection KB Gas pipe connection port ·Ø15.90· flared connection KC Drain pipe connection VP20 (OD Ø26, ID Ø20) KD Wiring connection / KE Power supply connection / KF Drain outlet VP20 (OD Ø26, ID Ø20) KG Air inlet flange / KH Air suction side / KJ Air discharge side / KK Nameplate / View ·B· Inspection door (Ceiling opening) View ·B· Inspection door (Ceiling opening) Suspension bolt Suspension bolt Adjustable Adjustable ·600· or more Service space ·600· or more Service space ·300· or more Service space ·300· or more Service space View ·B· View ·B· View ·A· View ·A· View ·A· View ·A· Suspension position Suspension position Suspension position Suspension position See note ·3· Click here to view all EKVDX-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==