79 Control components - DucoBox Energy Sky NEW Humidity sensor This sensor is placed in the extract air duct (ETA) of the DucoBox Energy Comfort and centrally measures the humidity of the air extracted from the house. A maximum of one Humidity Sensor (ETA) per unit. Peak power: < 1 W Communication: via supplied cable Power supply: From the DucoBox Humidity Sensor DucoBox Energy Comfort (Plus) / Sky 00004723 The Humidity Sensor is installed in a borehole (Ø 10mm) in an extraction duct with diameter of your choice. External 2-zone The 2-zone control for the supply to the home is done quickly and discreetly by the compact iAV valves. A valve is provided for each branch to the various zones. Peak power: < 7 W Communication: Wired connection to DucoBox Power supply: 24 VDC (to be provided externally) Multizone Valve DucoBox Energy Comfort (Plus) (Sensorless) Ø125 00004761 Multizone Valve DucoBox Energy Comfort (Plus) (Sensorless) Ø160 00004760 Duco Coupling device (Ø180 g 2x Ø160) for Multi-zone valves 00004995 (expected in Q1 FY25) The Duco Coupling device (Ø180 g 2x Ø160) has been developed to allow multi-zone valves to be quickly fitted to DucoBox Energy Comfort (Plus) / Sky. Thanks to the well-thought-out design, the pressure build-up is evenly distributed over both zones. This improves the acoustics of the overall system! By using the connection pieces with joint, the coupling device can be fitted to any type of DUCO ventilation system. The multi-zone valves D160 can also be mounted airtight without additional material. Save time = save money! External control components The DucoBox Energy Sky can be linked with the following external control components. User controllers and room sensors Please refer to dedicated chapter on control components Switch sensor (for switch detection) Please refer to dedicated chapter on control components
RkJQdWJsaXNoZXIy MTE0MTkzMg==