80 Optional accessories - DucoBox Energy Sky Muff with rubber D160/D160 (M/M) [connection piece with joint] 00004724 Muff with rubber D180/D160 (M/M) [connection piece with joint] 00004725 Muff with rubber D180/D180 (M/M) [connection piece with joint] 00004726 Muff with rubber D200/D180 (M/M) [connection piece with joint] 00004727 Connection piece 45° with joint D160/D160 (M/M) 00004949 Type of unit Flow rate 1 Connector 2 Heater 3 Connector Sky D275 Up to 250 m3/h D160/D160 00004724 Pre-Heater 1,150 W 00005011 00007003 D160/D160 00004724 Up to 275 m3/h D180/D160 00004725 D160/D160 00004724 NEW NEW NEW Siphon flat (Energy) 00004376 This flat diaphragm siphon with a height of 64 mm saves space and has less of a risk of air leaks. The siphon can be installed ‘dry’ and does not dry out on warm days. Filterset 2 x Coarse 65% (Energy Sky D275) 00004950 Filterset Coarse 65% / ePM1 55% (Energy Sky D275) 00004951 The filter sets for the DucoBox Energy Sky include the following filters: For supply air (SUP): choice between Coarse 65% (≈ G4) or ePM1 55% filter (≈ F7). The ePM1 55% filter allows less fine particles to pass through and thus has a beneficial effect on air quality (e.g. in case of possible allergic reactions). For extract air (ETA): Coarse 65% filter (≈ G4) Duco Power supply 230VAC-24VDC/20W + casing 00004763 The Duco Power Supply 230VAC-24VDC/20W is the best solution to power Duco Wired components from a central 230V connection. The component comes with a surface-mounted junction box as standard. The sum of the peak power of all connected DUCO components can be 20W at most when using one Power Supply. Duco Power Adapter 230VAC-24VDC/20W 00004762 The Duco Power Adapter 230VAC-24VDC/20W is the solution to power Duco Wired components from a 230V socket. The sum of the peak power of all connected DUCO components can be 20W at most when using one Power Supply. Flow regulator 15-50 m³/h Ø80 00004722 Flow regulator 15-50 m³/h Ø125 00004836 Flow regulator 50-100 m³/h Ø125 00004837 The adjustable flow regulator is an element that is placed in a duct to obtain a constant flow in a pressure range between 50 and 250 Pascal. It is used for both supply and extraction. Coaxial cable set 8m 00004418 The set comprises an 8 m long coaxial cable with pre-fitted connectors at both ends. This set can be used to relocate the DucoBox Silent Connect, DucoBox Focus or DucoBox Energy Comfort (Plus) / Sky / Premium antenna, if necessary, to a spot where the RF range is optimal. Pre-Heater DucoBox Energy Comfort (Plus) / Sky 1,150 W 00005011 (expected in Q1 FY25) Pre-Heater DucoBox Energy Comfort (Plus) / Sky (UK) 1,150 W 00007003 (expected in Q1 FY25) The Pre-heater is a frost protection based on an electrical resistance of up to 1,150W that can optionally be applied in the ODA connection of DucoBox Energy Sky. The resistance is modulatively controlled based on various temperature readings in the ventilation unit. The heater is attached between the unit and the air duct via connectors. The connectors depend on the type of unit and the flow rate. Refer to the table below for the right combination.
RkJQdWJsaXNoZXIy MTE0MTkzMg==