94 Standard vents - All systems DucoVent Basic (Supply & Exhaust) 00004178 Maximum flow rate 75 m³/h Colour White Connection diameter 125 mm Suitable for Extraction + Supply The DucoVent Basic is the standard vent that is manufactured from plastic and is suitable for ceiling and wall mounting. Fine adjustment is by means of a cone that screws in and out. Suitable for both extraction and supply. DucoVent Premium (Supply & Exhaust) 00004903 Maximum flow rate 50 m³/h Colour White (can be painted over) Connection diameter 125 mm Suitable for Extraction + Supply The DucoVent Premium is by far the finest vent in the market that can be used for both supply and extraction. A ‘trimless’ integration in the plasterwork makes the vent almost invisible. The well-thought-out design ensures a diffuse air supply via the Coanda effect and therefore guarantees optimal comfort. Aesthetics and quality in one product! A perfect combination with DUCO’s high-quality ventilation solutions! Simple vents for French market DucoVent Auréa (80) + manchon (80) 00004619 DucoVent Auréa (125) + manchon (125) 00004620 Bouche Alizé Auto 15 m³/h (80) 00004834 Bouche Alizé Auto 30 m³/h (80) 00004835 DucoVent Comfort (Supply & Exhaust) 00004769 Maximum flow rate 75 m³/h Colour White Connection diameter 125 mm Suitable for Extraction + Supply A vent where both aesthetics and ease of adjustment are central. This is what DucoVent Comfort stands for! Thanks to a clever principle of adjustment positions, the vent can be adjusted both in advance and during installation. The ideal addition to all Duco ventilation systems in serial construction where the copy function saves a lot of time!
RkJQdWJsaXNoZXIy MTE0MTkzMg==