95 Sound absorbing design vents - All systems DucoVent Design square standard AK (exhaust) 00004179 (Reference to be changed to 00007006 in FY2025) Maximum flow rate Extraction: 75 m³/h Supply: 50 m³/h Noise level <15 dB(A) at 50 m³/h Colour White (RAL 9010 structure (AE03059901020)) Duct diameter 125 mm Dimensions (Width x Height x Depth) 180 x 180 x 52 mm Suitable for Extraction DucoVent Design square XL AK (supply and exhaust) 0004226 (Reference to be changed to 00007007 in FY2025) Maximum flow rate Extraction: 75 m³/h Supply: 50 m³/h Noise level <15 dB(A) at 50 m³/h Colour White (RAL 9010 structure (AE03059901020)) Duct diameter 125 mm Dimensions (Width x Height x Depth) 215 x 215 x 52 mm Suitable for Extraction + Supply DucoVent Design round AK (supply and exhaust) 0004210 (Reference to be changed to 00007008 in FY2025) Maximum flow rate Extraction: 75 m³/h Supply: 50 m³/h Noise level <15 dB(A) at 50 m³/h Colour White (RAL 9010 structure (AE03059901020)) Duct diameter 125 mm Dimensions (Width x Height x Depth) 215 x 215 x 52 mm Suitable for Extraction + Supply DucoVent Design rounded square standard AK (exhaust) 0004211 (reference to be changed to 00007012 in FY2025) Maximum flow rate Extraction: 75 m³/h Supply: 50 m³/h Noise level <15 dB(A) at 50 m³/h Colour White (RAL 9010 structure (AE03059901020)) Duct diameter 125 mm Dimensions (Width x Height x Depth) 180 x 180 x 52 mm Suitable for Extraction DucoVent Design rounded square XL AK (supply and exhaust) 0004227 (Reference to be changed to 00007013 in FY2025) Maximum flow rate Extraction: 75 m³/h Supply: 50 m³/h Noise level <15 dB(A) at 50 m³/h Colour White (RAL 9010 structure (AE03059901020)) Duct diameter 125 mm Dimensions (Width x Height x Depth) 215 x 215 x 52 mm Suitable for Extraction + Supply The DucoVent Design is an aesthetic vent, available with five different cover plates: square (standard and XL), rounded square (standard and XL) or fully circular. The sleek design, combined with simple installation thanks to its magnetic fastening, ensures virtually invisible integration into any room where air extraction or supply is provided. The acoustic rings provide optimal sound absorption and easy calibration. Suitable for ceiling and wall mounting. Easy to clean without disturbing the settings. The DucoVent Design Round and all XL models are also suitable for use as supply vents. Two inserts are included which can be used to reduce the exhaust angle, when positioning the vent close to a wall or in a corner for example.
RkJQdWJsaXNoZXIy MTE0MTkzMg==