96 Air flow DUCO supplies a wide range of grilles for extraction and supply for every conceivable use. Feed-through via facade outside DucoFlex Wall feed-through The DucoFlex Wall feed-through can be used as a supply and extraction point with very low pressure losses. The fitted flange with a diameter of 160 or 180 provides a quick and air-tight connection to the DucoFlex ISO D160 or D180 pipes without any need for connecting pieces. The pre-fitted condensation strip prevents possible undesired deposits of dripping condensation water. The sleek design and black or white colour enable the unit to be used discretely in any type of façade. Black White DucoFlex Wall feed-through D160 00004584 00004627 DucoFlex Wall feed-through D180 00004585 00004628 DucoFlex Wall feed-through D200 00004914 00004913 Feed-through via door DoorVent The DoorVent is a transfer grille that can be installed discretely in internal doors. Unlike gaps under the door, the DoorVent thereby avoids draughts and attenuates intrusive noise. Airflow 70 cm² Dimensions (Width x Height) Overall: 436 x 58 mm Recessed fitting: 417 x 48 mm Door thickness 37-47 mm DoorVent RAL 9001 10300800 DoorVent RAL 9010 10300700 Feed-through via flat & sloping roof DucoFlex Roof feed-through The DucoFlex Roof feed-through Compact can be used as a supply and extraction point. The dark grey or terracotta colour and the design allow this unit to be used very discretely in a sloping roof. The pre-fitted lead sheet ensures quick and water-tight installation. The smart design ensures that this compact roof feed-through is hardly sensitive to atmospheric turbulences. The connection piece fits seamlessly into DucoFlex ISO ducting D160 or D200. DucoFlex Roof feed-through Compact D160 - Slate 00004582 DucoFlex Roof feed-through Compact D160 - Terracotta 00004580 DucoFlex Roof feed-through Compact D200 - Slate 00004920 DucoFlex Roof feed-through Compact D200 - Terracotta 00004921 Feed-through via flat & sloping roof DucoFlex Roof feed-through The DucoFlex Universal Roof feed-through can be used as a supply and extraction point on both flat and sloping roofs. This unit can also be used at higher air flow rates thanks to its low air-resistance. The pre-assembled connection piece is 635 mm, allowing the roof feed-through to be used in any possible situation. The insulated end piece fits for DucoFlex ISO D160 ducts, D180 ducts as well as D200 ducts. DucoFlex Universal Roof feed-through D160/180 (1.0m) 00004578 DucoFlex Universal Roof feed-through D200 (1.0m) 00004915 Feed-through via flat & sloping roof DucoFlex Roof feed-through The DucoFlex Roof feed-through plate flat roofs can be combined with the Universal Roof feedthrough D160/D180 or D180/D200. The base plate has a diameter of 420 mm (D204) or 644 mm (D263). It is made completely of aluminium, making it suitable for all standard finishes of roof feed-throughs in flat roofs. DucoFlex Roof feed-through plate flat roof D204 00004581 DucoFlex Roof feed-through plate flat roof D263 00004916 Feed-through via flat & sloping roof DucoFlex Roof feed-through The DucoFlex Universal Roof feed-through tile can be combined with the Universal Roof feed through D160/D180 or D180/D200. The unit is a 2-tile solution which is suitable for sloping roofs with a pitch between 25° and 50°. The pre-mounted plastic flashing flange ensures quick and water-tight installation. DucoFlex Universal Roof feed-through tile D205 00004579 DucoFlex Universal Roof feed-through tile D263 00004917 NEW NEW NEW NEW NEW NEW
RkJQdWJsaXNoZXIy MTE0MTkzMg==