Daikin - ISH 25

2 Daikin Altherma 3 M (11-14-16 kW) The power pact The Daikin Altherma 3 M is the Daikin’s first third generation monobloc, benefiting from a new design and using the R-32 refrigerant. Compact improved design A redesigned casing The black front grill made of horizontal lines is hiding the fan from view, reducing the perception of the sound produced by the unit. The light grey casing is slightly reflecting the environment where the unit is installed, helping it to blend in in any decor. A single fan for high capacity units The single fan is slightly larger, replacing the usual double fan for high capacity units. The shape of the fan has also been reviewed to reduce the contact surface with air therefore lower the sound level by improving the air circulation. Fully connected The Daikin Altherma 3 M also finds its power in Daikin Altherma total solution, including controls, heat collectors and heat emitters. Onecta App, with voice control J Control the heating system from home or remote via smartphone J Control the heating system with the voice J Include integrations with Google Assistant and Amazon Alexa J Featuring other functions: scheduling and holiday mode, control multiple units and boosting mode, monitoring energy consumption… Cloud ready with WLAN option Madoka, user-friendly wired room thermostat J Sleek and elegant design J Intuitive touch-button control J Three colours to match any interior (white, black and silver-grey) J Compact, measures only 85 x 85 mm

RkJQdWJsaXNoZXIy MTE0MTkzMg==