Daikin - ISH 25

3 1,378 mm A simple solution to space limitation Thanks to the monobloc set-up, no indoor unit is required which helps when space is limited inside. The monobloc can even fit under a window! 870 mm 460 mm R-32 monobloc Daikin is a pioneer in launching heat pumps equipped with R-32. With a lower Global Warming Potential (GWP), the R-32 is equivalent in power to standard refrigerants, but achieves higher energy efficiency and lower CO2 emissions. Easy to recover and reuse, R-32 is the perfect solution for attaining the new European CO2 emission targets. R-410A R32 2,088 675 R-410A R32 100% 70% R-410A R32 2,088 473 Global Warming Potential (GWP) Charge Volume (kg) CO2 eq (kg x GWP) X = 75% Reduced environmental impact: CO2eq > 75% reduction J GWP: R410A: 2,088 > R32: 675 J 30% less refrigerant charge needed Heating and cooling emitters As a mid-temperature heat pump, the Daikin Altherma 3 M fits perfectly with any type of emitters such as fan coils, underfloor heating or heat pumps convectors. Domestic hot water production The Daikin Altherma 3 M monobloc combines with stainless steel tanks (EKHWS(P)-D) and thermal stores and panels (EKHWP) to provide efficient domestic hot water.

RkJQdWJsaXNoZXIy MTE0MTkzMg==