Daikin - ISH 25

6 Reduces the installation footprint and height J Compared to the traditional split version for a wall mounted indoor unit and a separate domestic hot water tank, the integrated indoor unit greatly reduces the installation space required. J For installation projects, almost no side clearance is necessary as the piping is located at the top of the unit. J With unit height of 1.65 m for an 180 L tank and 1.85 m for a 230 L tank, the required installation height is less than 2m. J The compactness is emphasised by its sleek design and modern look, easy blending in with other household appliances. All in one system to save installation space and time J A combined stainless steel domestic hot water tank of 180 or 230 L and heat pump ensures a faster installation compared to traditional systems. J Inclusion of all hydraulic components means no third party components are required. J PCB board and hydraulic components are located in the front for easy access J Integrated back-up heater choice of 6, 9 kW models are available J Dedicated bi-zone models providing different water temperatures to zones with different needs, for example: underfloor heating on the ground floor and radiators on the upper floor. Indoor units Floor standing unit Why choose Daikin floor standing unit with integrated domestic hot water tank? The Daikin Altherma floor standing unit is the ideal system to deliver heating, domestic hot water and cooling for renovation or large new built. Daikin Altherma 4 H

RkJQdWJsaXNoZXIy MTE0MTkzMg==