Daikin - ISH 25

7 Indoor units Floor standing unit with integrated ECH2O tank The Daikin Altherma with integrated ECH2O tank is renowned for its ability to maximise renewable energy sources to provide the ultimate comfort in heating, domestic hot water and cooling. Innovative and high-quality tank J Lightweight plastic tank J No corrosion, anode, scale or lime deposits J Contains impact resistant polypropylene inner and outer walls filled with high-grade insulation foam to reduce heat losses to a minimum Intelligent storage management J The unit is ‘Smart Grid’ ready to take advantage of low energy tariffs and efficiently store thermal energy for space heating and domestic hot water J Continuous heating during defrost mode and use of stored heat for space heating (500 L tank only) J Electronic management of both heat pump and ECH 2O thermal store maximises energy efficiency, as well as convenient heating and domestic hot water J Achieves the highest standards for water sanitation J Uses more renewable energy with solar connection Combinable with other heat sources J The bivalent option allows heat from other sources such as oil, gas or pellet-fired boilers to be stored in the solar system, further lowering energy consumption ECH2O thermal store range: additional hot water comfort Combine your indoor unit with a thermal store to achieve the ultimate comfort at home. J Fresh water principle: receive domestic hot water on demand while eliminating the risk of contamination and sedimentation J Optimal domestic hot water performance: the low temperature evolution enables high tapping performance J Fit for the future: possibility to integrate with renewable solar energy and other heat sources, e.g. fireplace J Lightweight and robust build of the unit combined with the cascade principle offers flexible installation options Built for small and large homes, customers can choose between a pressureless and a pressurised hot water system. SG Ready Smart Heat Pumps

RkJQdWJsaXNoZXIy MTE0MTkzMg==