Daikin - ISH 25

84 Daikin energy module DAIKIN energy module - prefabricated and flexible Optional: DAIKIN Altherma ST Thermal store J Heat storage tanks with 500 litres of storage volume each J ECH₂O technology and anti-legionella tank always delivers fresh and clean water DAIKIN Altherma indoor unit wall-mounted model J Indoor unit with all important hydraulic and control components J Integrated backup heater for high heating load on a few very cold days a year DAIKIN Altherma 3 H HT outdoor unit J Highly efficient air-to-water heat pump with high heat output J Reaches flow temperatures of up to 70 °C even at minus 15 °C outside temperature J Perfectly suitable for renovation projects Highly flexible use for hot water and heating The DAIKIN energy module contains the entire system technology for centralised heating and hot water and hot water supply - optionally even with DAIKIN Altherma ST thermal stores. The module is delivered as a whole, prefabricated, pre-installed delivered to your project. The modular, customizable heating centre can have a maximum planned heating output of 24 to 120 kW (monoenergetic) and a flow temperature of up to 70 °C. This means that up to 40 residential units can be heated and supplied with hygienic hot water. Energy modules in the output range from 150 to 200 kW are available on request*.

RkJQdWJsaXNoZXIy MTE0MTkzMg==