Daikin - ISH 25

85 Daikin energy module The structure of the DAIKIN energy module Pre-installed modular system technology The DAIKIN energy module contains the DAIKIN Altherma 3 H HT air-to-water heat pump (outdoor unit and wall-mounted indoor unit) and optional technology for hot water preparation. The respective number of components depends on the required output or the building size. Requirements and options On delivery, the DAIKIN energy module is placed on the foundation prepared on site. It only needs to be electrically connected and connected to the building on the water side. The existing heat distribution system in the building can continue to be used. The energy module offers a unique sound insulation concept. Installation and commissioning can be completed in a very short time. Thanks to numerous visual customization options, the energy modules can be optimally integrated into their surroundings. For example, the colour, material and structure of the façade can be selected individually. On request, the modules can be extended on site with additional functions, such as charging stations for electric cars. Façade with profiled sheet metal Lockable access areas Fassade mit Holzverkleidung Façade with wooden panelling Planned maximum heating capacity 24 – 120 kW* Building size up to 40 residential units Applications The module is suitable for all terraced and multi-family houses in new and old buildings as well as for halls and much more. - regardless of the heat distribution system used or planned (radiators or underfloor heating). If underfloor heating is installed, the cooling function of the heat pump can also be used. * Energy modules in the power range from 150 to 200 kW are available on request. The system structure and appearance differ.

RkJQdWJsaXNoZXIy MTE0MTkzMg==