Sky Air product catalogue

182 Detailed technical drawings FHA35A9 91 131 197 57 Ø45 960 235 920 260 210 5 175 103 220 300 197 5 57 690 4-M8~M10 115 63 59 134 157 63 90 90 92 175 40 51 60 120 57 131 102 105 156 210 30 87 100 163 189 195 35 15 19 13 1 3 9 12 14 4 5 11 6 8 10 16 18 17 20 7 2 6 4 5 268 76 214 221 268 83 105 156 180 FHA50A9 3D106574A 3D109224B Connection position of fresh air intake kit Connection position of fresh air intake kit Position of knockout hole for piping intake (rear) Position of knockout hole for piping intake (rear) Standard location of holes in the wall Standard location of holes in the wall Suspension bolt pitch Suspension bolt pitch Suspension bolt Suspension bolt Front side Front side Suction-side obstacle Suction-side obstacle Rear view Rear view Rear view Rear view Piping intake (rear) Piping intake (rear) Ø100 Knockout hole. Ø100 Knockout hole. 30 or more 30 or more Brand name label Brand name label Note 2 Note 2 Drain pipe connection Drain pipe connection 30 or more 30 or more 2,500 or more 2,500 or more Required space Required space Required space Required space Required space Required space Suspension bolt pitch Suspension bolt pitch Service space Service space Service space Service space NOTES 1. Location of nameplate Bottom of the fan housing inside the suction grille 2. When installing a wireless controller, there will be a receiver on this location. For details, see the drawing of the wireless controller. 3. Do not place any objects under the indoor unit. In case of high humidity (>80%), clogged drain outlets, or dirty air filters, condensate may drop out. NOTES 1. Location of nameplate Bottom of the fan housing inside the suction grille 2. When installing a wireless controller, there will be a receiver on this location. For details, see the drawing of the wireless controller. 3. Do not place any objects under the indoor unit. In case of high humidity (>80%), clogged drain outlets, or dirty air filters, condensate may drop out. Number Name Description 1 Air discharge grille 2 Air suction grille 3 Air filter 4 Gas pipe connection Ø9.5 flare 5 Liquid pipe connection Ø6.4 flare 6 Drain pipe connection VP20 7 Terminal block with earth terminal Located inside of the unit M4 8 Metal hanger 9 Position of knockout hole Rear side 10 Position of knockout hole Top 11 Piping intake (right) Knockout hole 12 Drain piping intake (left-rear) Knockout hole 13 Drain piping intake (left) Knockout hole 14 Drain piping intake (right) Knockout hole 15 Standard location of holes in the wall Piping intake (rear) Ø100 16 Drain piping intake (top) Ø60 17 Gas piping intake (top) Ø36 18 Liquid piping intake (top) Ø26 19 Power supply wiring and control wiring intake (rear) Ø29 20 Power supply wiring and control wiring intake (top) Ø29 Number Name Description 1 Air discharge grille 2 Air suction grille 3 Air filter 4 Gas pipe connection Ø12.7 flare 5 Liquid pipe connection Ø6.4 flare 6 Drain pipe connection VP20 7 Terminal block with earth terminal Located inside of the unit M4 8 Metal hanger 9 Position of knockout hole Rear side 10 Position of knockout hole Top 11 Piping intake (right) Knockout hole 12 Drain piping intake (left-rear) Knockout hole 13 Drain piping intake (left) Knockout hole 14 Drain piping intake (right) Knockout hole 15 Standard location of holes in the wall Piping intake (rear) Ø100 16 Drain piping intake (top) Ø60 17 Gas piping intake (top) Ø36 18 Liquid piping intake (top) Ø26 19 Power supply wiring and control wiring intake (rear) Ø29 20 Power supply wiring and control wiring intake (top) Ø29 Click here to view all FHA-A(9) technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==