Sky Air product catalogue

185 Detailed technical drawings FUA-A 7 5 4-M8~ M10 105 141 179 88 89 108 105 140 39 171 10 88 89 141 14 198 11 57 88 120 57 88 120 10 34 23 88 600 CEILING SUSPENDED FLEX TYPE AIR CONDITIONER 60 100 145 2 9 88 171 176 105 159 198 1 3 950 950 57 88 120 145 8 4 6 90 70 198 20 11 3D106356 NOTES 1. The unit nameplate is located on the control box cover. 2. When installing a wireless controller, there will be a receiver on this location. For details, see the drawing of the wireless controller. 3. When closing the discharge grille in case of 2-way blow or 3-way blow, there are limitations to the piping connection direction. See the installation manual. 4. Do not place any objects under the indoor unit. In case of high humidity (>80%), clogged drain outlets, or dirty air filters, condensate may drop out. 1 Liquid pipe connection 9.5 flare 2 Gas pipe connection 15.9 flare 3 Drain socket VP20 4 Air discharge outlet 5 Air suction grille 6 Corner decoration cover 7 Piping connection right/ Wiring connection 8 Piping connection Rear/ Wiring connection 9 Pipe cover (top) 10 Drain pipe connection (outside diameter 26) 11 L-type piping kit (upward direction) 15.9 flared connection Brand name label Brand name label Note 2 Gas piping and drain piping connection (from top) 2 The drain piping can be raised up to 600mm from the top surface of the unit. A arrow view A arrow view Gas piping and drain piping connection (from rear) Gas piping and drain piping connection (from right) 835 Suspension position Suspension bolt Suspension bolt pitch 2,500mm or more 1,500mm or more 1,500mm or more 1,500mm or more 1,500mm or more Required space Height Required space 835 Suspension position When closing the air outlet, the required space is 30mm or more.Note (3) Click here to view all FUA-A technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==