187 FNA50-60A9 KA KB KC 330 130 63 310 46 171 90 24 48 100 KE 790 60 500 500 5x100= 740 620 723 4x150=600 680 662 57.5 80 12.5 170 200 14-M4 500 5x100= 601 810 830 KG KJ 10 180 42 116 50 100 500 5x100= 601 50 8.4 179.4 48 100 KD KF KJ KK 19.5 156 KH KH 790 300 620 900 6x150= 1060 1080 57.5 80 19.5 156 12.5 170 200 18-M4 1000 10x100= 1140 60 500 620 1190 90 24 48 100 130 63 330 310 46 171 KA KB KC KD KE KF 723 50 1001 900 9x100= KJ 8.4 179.4 48 100 1210 1230 75 1001 900 9x100= KJ KG 10 180 42 116 50 100 KH KH KK 620 300 1190 3D112885 3D112884 NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. Item Name Description KA Liquid pipe connection port Ø6.40 flared connection KB Gas pipe connection port Ø9.50 flared connection KC Drain pipe connection VP20 (OD Ø26, ID Ø20) KD Drain hose ID Ø25 KE Control box / KF Transmission line / KG Power supply connection / KH Suspension bracket / KJ Air filter / KK Mounting foot / Item Name Description KA Liquid pipe connection port Ø6.4 flared connection KB Gas pipe connection port Ø12.70 flared connection KC Drain pipe connection VP20 (OD Ø26, ID Ø20) KD Drain hose ID Ø25 KE Control box / KF Transmission line / KG Power supply connection / KH Suspension bracket / KJ Air filter / KK Mounting foot / Inspection door Inspection door Suspension bolt Suspension bolt 300 or more Service space 300 or more Service space Arrow view A Arrow view A Arrow view A Arrow view A Arrow view B Arrow view B Arrow view B Front suction Arrow view B Front suction Bottom suction Bottom suction Arrow view A Arrow view A 20 or more 20 or more 20 or more 20 or more 240 or more 240 or more 100 or more 100 or more Suspension position Suspension position Suspension position Suspension position 16-Ø4.7 Hole 26-Ø4.7 Hole 16-Ø4.3 Hole 24-Ø4.3 Hole 16-Ø4.3 Hole 24-Ø4.3 Hole 4-Ø5 Hole 4-Ø5 Hole 4-M8 ØM10 4-M8 ØM10 Detailed technical drawings FNA25-35A9 Click here to view all FNA-A9 technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==