Sky Air product catalogue

213 Detailed technical drawings RZASG-MV/MY 3D089675C Installation servicing space (The unit of the values is mm.) Installation of single unit When nothing is obstructing the top (1) In case obstacles exist only in front of the air inlet. (2) In case obstacles exist in front of the air inlet and on both sides of the unit. (3) In case obstacles exist only in front of outlet side. When something is obstructing the top (1) In case obstacles exist in front of the air inlet. (2) In case obstacles exist in front of the air inlet and on both sides of the unit. (3) In case obstacles exist in front of outlet side. In case obstacles exist in front of both the air inlet and outlet sides Pattern 1 Where obstacle in front of the air outlet is higher than the unit. (1) When nothing is obstructing the top. (There is no height limit for obstructions on the intake side.) (2) When something is obstructing the top. Relation of dimensions of H, A, and L are shown in the table below L A L ≤ H 0 < L ≤ 1/2H 750 or more 1/2H < L ≤ H 1,000 or more L > H Set the frame to be L≤H. Refer to the column of L≤H for A. Pattern 2 Where obstacles in front of the air outlet is lower than the unit. (1) When nothing is obstructing the top. (There is no height limit for obstructions on the intake side.) (2) When something is obstructing the top. Relation of dimensions of H, A, and L are shown in the table below L A L ≤ H 0 < L ≤ 1/2H 100 or more 1/2H < L ≤ H 200 or more L > H Set the frame to be L≤H. Refer to the column of L≤H for A. Get the lower part of the frame sealed so that air from the outlet does not bypass. IN CASE OF INSTALLING MULTIPLE UNITS (2 UNITS OR MORE) IN LATERAL CONNECTION PER ROW  Secure appropriate space when using a side piping outlet. When nothing is obstructing the top (1) In case obstacles exist in front of the air inlet and on both sides of the unit. (2) In case obstacles exist only in front of outlet side. 100 or more 150 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 150 or more 500 or more 250 or more 1,000 or more 1,000 or more 300 or more 500 or more 500 or more 100 or more 500 or more 500 or less 500 or less 500 or less 500 or less 500 or less 1,000 or more 1,000 or more 1,000 or more 1,000 or more 1,000 or more 100 or more 150 or more 1,000 or more 200 or more Click here to view all RZASG-MV technical drawings on my.daikin.eu Click here to view all RZASG-MY technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==