Sky Air product catalogue

214 Detailed technical drawings RZASG-MV/MY 3D089675C When something is obstructing the top (1) In case obstacles exist in front of outlet side. (2) In case obstacles exist in front of the air inlet and on both sides of the unit. In case obstacles exist in front of both the air inlet and outlet sides Pattern 1 Where obstacle in front of the air outlet is higher than the unit. (1) When nothing is obstructing the top. (There is no height limit for obstructions on the intake side.) (2) When something is obstructing the top. Relation of dimensions of H, A, and L are shown in the table below L A L ≤ H 0 < L ≤ 1/2H 1,000 or more 1/2H < L ≤ H 1,250 or more L > H Set the frame to be L≤H. Refer to the column of L≤H for A. Get the lower part of the frame sealed so that air from the outlet does not bypass. Only two units at most can be installed in series Pattern 2 Where obstacles in front of the air outlet is lower than the unit. (1) When nothing is obstructing the top. (There is no height limit for obstructions on the intake side.) L A 0 < L ≤ 1/2H 250 or more 1/2H < L ≤ H 300 or more (2) When something is obstructing the top. Relation of dimensions of H, A, and L are shown in the table below L A L ≤ H 0 < L ≤ 1/2H 250 or more 1/2H < L ≤ H 300 or more L > H Set the frame to be L≤H. Refer to the column of L≤H for A. Get the lower part of the frame sealed so that air from the outlet does not bypass. Only two units at most can be installed in series. IN CASE OF STACKED INSTALLATION (1) In case obstacles exist in front of outlet side. (2) In case obstacles exist in front of the air inlet. • Do not exceed two levels for stacked installation. • Install a roof cover similar to A (field supply), as outdoor units with downward drainage are prone to dripping and freezing. • Install the upper-level outdoor unit so that its bottom plate is a sufficient height above the roof cover. This is to prevent the buildup of ice on the underside of the bottom plate. (A space of at least 500 mm is recommended.) • It is not necessary to install a roof cover if there is no danger of drainage dripping and freezing. In this case, the space between the upper and lower outdoor units should beat least 100 mm. (Close off the gap between the upper and lower units so there is no reintake of discharged air.) IN CASE OF MULTIPLE-ROW INSTALLATION (FOR ROOF TOP USE, ETC.) (1) In case of installing one unit per row. (2) When something is obstructing the top. Relation of dimensions of H, A, and L are shown in the table below L A L ≤ H 0 < L ≤ 1/2H 250 or more 1/2H < L ≤ H 300 or more L > H Installation impossible 100 or more 1,000 or more 1,000 or more 1,500 or more 1,000 or more 1,000 or more 2,000 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 300 or more 300 or more 1,500 or more 1,500 or more 600 or more 3,000 or more 200 or more 100 or more 300 or more 300 or more 500 or less 500 or less 500 or less 500 or less 1,000 or more 1,000 or more 1,000 or more 1,000 or more 500 or more 500 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 100 or more 1,000 or more 200 or more Click here to view all RZASG-MV technical drawings on my.daikin.eu Click here to view all RZASG-MY technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==