227 Unit combination restrictions Power supply Compressor OFM IFM Outdoor unit Indoor unit Hz Voltage Voltage range MCA MFA RHz RLA kW FLA kW FLA RXM20A5V1B FTXM20A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 9.19 10 30 2 0.05 0.63 0.02 0.22 50 230 1.9 50 240 1.8 RXM20A5V1B FTXM20A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 9.19 10 30 2 0.05 0.63 0.02 0.22 50 230 1.9 50 240 1.8 RXM25A5V1B FTXM25A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 RXM25A5V1B FTXM25A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 RXM35A5V1B FTXM35A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.6 0.05 0.63 0.03 0.31 50 230 3.4 50 240 3.3 RXM35A5V1B FTXM35A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.6 0.05 0.63 0.03 0.31 50 230 3.4 50 240 3.3 RXM42A5V1B FTXM42A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 11.5 13 46 4.7 0.05 0.63 0.04 0.36 50 230 4.5 50 240 4.3 RXM42A5V1B FTXM42A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 11.5 13 46 4.7 0.05 0.63 0.04 0.36 50 230 4.5 50 240 4.3 ARXM25A5V1B ATXM25A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 ARXM25A5V1B ATXM25A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 ARXM35A5V1B ATXM35A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.7 0.05 0.63 0.03 0.31 50 230 3.5 50 240 3.4 ARXM35A5V1B ATXM35A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.7 0.05 0.63 0.03 0.31 50 230 3.5 50 240 3.4 RXM25A5V1B9 FTXM25A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 RXM25A5V1B9 FTXM25A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10 13 38 2.5 0.05 0.63 0.02 0.22 50 230 2.4 50 240 2.3 RXM35A5V1B9 FTXM35A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.6 0.05 0.63 0.03 0.31 50 230 3.4 50 240 3.3 RXM35A5V1B9 FTXM35A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.6 0.05 0.63 0.03 0.31 50 230 3.4 50 240 3.3 ARXM35A5V1B9 ATXM35A2V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.7 0.05 0.63 0.03 0.31 50 230 3.5 50 240 3.4 ARXM35A5V1B9 ATXM35A5V1B 50 220 Maximum ·50·Hz ·264·V Minimum ·50·Hz ·198·V 10.1 13 57 3.7 0.05 0.63 0.03 0.31 50 230 3.5 50 240 3.4 Symbols Notes MCA MFA RLA OFM IFM FLA kW RHz Minimum Circuit Ampere Maximum Fuse Ampere Rated load amps Outdoor fan motor Indoor fan motor Full Load Ampere Fan motor rated output Rated operating frequency [A] [A] [A] [A] [kW] [Hz] 1 The RLA is based on the following conditions. Outdoor temperature 35°C DB Indoor temperature 27°C DB / 19°C WB 2 Select the wire size according to the MCA. 3 The maximum allowable voltage that is unbalanced between phases is 2%. 4 Use a circuit breaker instead of a fuse. 4D148957A RXM25-35A9 / RXM20-42A / ARXM35A9 / ARXM25-35A Click here to view all RXM-A9 technical drawings on my.daikin.eu Click here to view all ARXM-A9 technical drawings on my.daikin.eu Click here to view all RXM-A technical drawings on my.daikin.eu Click here to view all ARXM-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==