244 3D113493B 3D113494B VAM350J VAM500J External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed High speed Low speed Ultra-high speed High speed Low speed High speed High speed Low speed Low speed External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed Ultra-high speed 300 250 200 150 100 50 0 250 200 150 100 50 0 L1 H1 L8 UH1 H8 L15 125 m 100 m 75 m 50 m 25 m UH8 UH8 UH1 UH15 UH15 Ø200 Duct length UH8 250 200 150 100 50 0 100 150 200 250 300 350 400 450 150 200 250 300 350 400 450 H15 UH15 H1 H8 H15 200 150 100 50 0 200 150 100 50 0 150 200 250 300 350 400 450 100 150 200 250 300 350 400 450 L1 L8 L15 NOTES 1. The fan curves are determined with ·1/3· of the ESP on the outdoor side (·EA & OA·), and ·2/3· of the ESP on the indoor side (·RA & SA·). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit H8 L15 100 m 80 m 60 m 40 m 20 m Ø200 Duct length 250 200 150 100 50 0 150 200 250 300 350 400 450 500 550 600 250 300 350 400 450 500 550 600 H15 UH15 H1 H8 H15 200 150 100 50 0 200 150 100 50 0 200 250 300 350 400 450 500 550 600 150 200 250 300 350 400 450 500 L1 L8 L15 NOTES 1. The fan curves are determined with ·1/3· of the ESP on the outdoor side (·EA & OA·), and ·2/3· of the ESP on the indoor side (·RA & SA·). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit L1 L8 H1 L15 UH1 H8 H15 UH8 UH15 UH1 Detailed technical drawings Click here to view all VAM-J technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==