Sky Air product catalogue

245 3D113495B 3D112837A VAM650J VAM800J u x u 300 250 200 150 100 L8 50 L1 300 400 300 250 200 150 100 50 400 500 500 600 Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) 600 700 700 800 H15 HS 800 900 180m 150m 90m 60m 30m , Ø250 Duct length 900 u x 350 300 250 200 150 100 50 400 500 Ultra-highspeed 600 700 250 u 200 150 , , - 300 400 500 600 700 800 900 800 900 0 0 120m 0 100 50 0 External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed High speed Low speed High speed Low speed External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed 250 200 150 100 50 0 UH8 UH15 200 m 160 m 120 m 80 m 40 m Ø250 Duct length 250 200 150 100 50 0 250 350 450 550 650 750 350 450 550 650 750 H1 H8 H15 250 200 150 100 50 0 200 150 100 50 0 250 350 450 550 650 750 250 30 450 550 650 750 L1 L8 L15 NOTES 1. The fan curves are determined with 1/3 of the ESP on the outdoor side (EA & OA), and 2/3 of the ESP on the indoor side (RA & SA). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit L1 L8 H1 L15 UH1 H8 H15 UH8 UH15 UH1 External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] u x u 300 250 200 150 100 L8 50 L1 300 400 300 250 200 150 100 50 400 500 500 600 Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) 600 700 700 800 H15 HS 800 900 180m 150m 90m 60m 30m , Ø250 Duct length 900 u x 350 300 250 200 150 100 50 400 500 Ultra-highspeed 600 700 250 u 200 150 , , - 300 400 500 600 700 800 900 800 900 0 0 120m 0 100 50 0 u x u 300 250 200 150 100 L8 50 L1 300 400 300 250 200 150 100 50 400 500 500 600 Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) Air flow rate (m3/h) 600 700 700 800 H15 HS 800 900 180m 150m 90m 60m 30m , Ø250 Duct length 900 u x 350 300 250 200 150 100 50 400 500 Ultra-highspeed 600 700 250 u 200 150 , , - 300 400 500 600 700 800 900 800 900 0 0 120m 0 100 50 0 External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] High speed Low speed Ultra-high speed High speed Low speed NOTES 1. The fan curves are determined with 1/3 of the ESP on the outdoor side (EA & OA), and 2/3 of the ESP on the indoor side (RA & SA). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit Detailed technical drawings Click here to view all VAM-J technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==