275 Article Type Order No. Expansion vessel 12 L with connection block For solar panels with pressure systems of max. 2 x EKSV21P - solar panels. MAG S12 16 20 70 Expansion vessel 25 L with connection block For solar panels with pressure systems of max. 3 solar panels. MAG S 25 16 20 50 Expansion vessel 35 L with connection block For solar panels with pressure systems of max. 5 solar panels. MAG S 35 16 20 51-RTX GLYCOL CORACON SOL 5F 20 L can of pre-mixed solar fluid, functional range up to -28 °C. CORACON SOL 5F 16 20 52-RTX Fill and draining valve 16 41 17 GLYCOL CORACON SOL 5 1 L of solar fluid concentrate for extension of the frost range. With 20 L of solar fluid with 1 L additive, the use range extends down to -33 °C. For 20 L of solar fluid with 2x 1 L of additive, the functional range is extended to -38 °C. CORACON SOL 5 16 20 53 Circulation lance For energetically-optimised incorporation of the domestic hot water circulation in the hot water connection of the warm-water storage tank. ZKL 16 51 13 Thermostatic mixer as scalding protector Thermal safety device for the domestic water pipe. Setting range 35-60 °C. VTA32 15 60 15 Screw connection kit 1’’ For connection of the scald protection VTA32. 15 60 16 Thermostatic regulator 230V With capillary tube temperature sensor, setting range 35-85 °C. SCS-TR 16 41 30 3-way switching valve 1" male With motor drive 230V, switchover time 6 sec. 3 W-UV 15 60 34 Solar panel - pressurised system Solar heating systems
RkJQdWJsaXNoZXIy MTE0MTkzMg==