276 Article Type Order No. EKSRPS4 regulation and pump unit Ready to plug in unit (230V), with digital differential temperature regulation, return and storage tank temperature sensors, highefficiency circulation pump. INFO: The flow sensor (FLS 20), included in the supply, provides more effective operation of the EKSRPS4. In addition to direct calculation of the heat output, the sensor allows modulation of the operating pump and thus an additional saving in electrical energy. EKSRPS4 EKSRPS4A Additional pump set RPS4 164243 Fill and tap connection solar panel with drain-back system For easy filling of solar panels with drain-back system from 2013 onwards through the solar flow connector. KFE DB BA 16 52 16 Burner blocking contact connection cable For RPS2, RPS3, RPS3 M, RPS3 25M. BSKK 16 41 10-RTX Solar panel FlowGuard solar flow regulator With solar flow indicator 2-16 l /min. FLG 16 41 02-RTX Connection tube solar panel Ready to connect connection line 15 m between solar panel and pump station, consisting of thermally-insulated flow and return line with integrated sensor cable. CON 15 16 47 32 Connection tube solar panel Ready to connect connection line 20 m between solar panel and pump station, consisting of thermally-insulated flow and return line with integrated sensor cable. CON 20 16 47 33 Solar panel solar flow sensor 100 Sensor for expanding RPS3 25M control system, enables heat yield metering in large installations. Measuring range up to 100 l/min. FLS 100 16 41 03-RTX Extension For connecting a collector array (EKSV21P, EKSV26P, EKSH26P) to the on-site rigid copper connection pipes when using roof penetration box kits EKSRCAP, EKSRCRP, RCIP, RCFP. CON X20 25M 16 42 31 Solar panels - drain-back system Solar heating systems
RkJQdWJsaXNoZXIy MTE0MTkzMg==