A update 2026 NEW Sky Air Light commercial applications
354 Year-round comfort with air-to-air heat pumps Get year-round comfort with advanced, efficient, heating and cooling technology. Designed to suit any space Having the widest range on the market, Sky Air units will always fit your needs. Tackle any size of room Connect up to 4 indoor units on 1 outdoor unit to tackle also larger or irregular shaped rooms. All units are linked to a single control, ensuring an even comfort experience. A total building solution Our Sky Air solution does not only control temperature. Also fresh air ventilation and over-door air curtains keep your indoor space at the highest comfort. All controllable from any place you are and giving in-depth information on energy consumption to optimize energy use. Heating and cooling for year round comfort Fresh air ventilation for high quality environments Controls for maximum operating efficiency Air curtains for optimum air separation Energy efficient for sustainability and savings Effortless temperature control, maximum comfort Optimal indoor air quality Sleek, elegant design Cassette units J Centrally located for balanced comfort J Mounted against or in the ceiling, leaving maximum space at the walls Conceiled ceiling unit J Discretely conceald in the ceiling J Only the grilles ar visible Wall mounted J For installation high on the wall J Ideal for above indoor installations Floor standing J For installation on the ground J This unit can be fit beneath a window Pair solution Twin, triple, double twin solution
355 Sky Air Light commercial applications Why choose a Daikin Sky Air 356 Indoor units 360 Products overview indoor units 360 Benefits overview indoor units 362 Ceiling mounted cassettes 366 - UV Streamer kit 366 - FCAHG-H 369 - FCAG-B 370 - FFA-A9 374 Concealed ceiling units 378 - Auto cleaning filter for concealed ceiling units 378 - Multi zoning kit 379 - FDXM-F9 380 - FBA-A(9) 382 - FDA125A 386 - FDA200-250A 387 - ADEA-A 388 Wall mounted units 389 - FAA-B 389 - FTXM-A 392 Ceiling suspended units 393 - FHA-A(9) 393 - FUA-A 397 Floor standing units 399 - FVA-A 399 UNIQUE UNIQUE UNIQUE UNIQUE UNIQUE UNIQUE Concealed floor standing units 402 - FNA-A9 402 Biddle air curtains 404 J Biddle air curtain for ERQ 405 Outdoor units 407 Products overview outdoor units 408 Benefits overview outdoor units 409 range 412 - RZAG-B 412 - RZAG-NV1/NY1 412 - RZASG-MV(1)/MY(1) 413 - RZA-D 414 - ARXM-A/ AZAS-MV/MY 415 Options & Accessories 416 Sky Air the solution for the light commercial sector Sky Air is Daikin’s industry-leading light commercial range, which has been designed for optimum seasonal energy efficiency. Providing the ideal solution for all kinds of small commercial spaces, the Sky Air series offers a complete comfort solution that puts you in total control of your heating and cooling, ventilation and air curtains.
356 More details on page 408 Reasons why Sky Air is unique in the market System Type Model Product name 35 50 60 71 100 125 140 200 250 Air cooled Heat pump 3.5 kW 5.0 kW 6.0 kW 6.8 kW 9.5 kW 12.1 kW 13.4 kW 21.5 kW 23.6 kW J Industry leading technology for commercial applications J Dedicated solution for infrastructure cooling J Variable Refrigerant Temperature (RZAG71-100-125-140 series) J Maximum piping length up to 85m (50m for RZAG35-50-60) J Replacement technology J Extended operation range down to -20°C in both heating and cooling J Pair, twin, triple and double twin application (RZAG71-100-125-140 series) RZAG-B RZAG- NV1/NY1 J Technology and comfort combined for commercial applications J Very compact and easy to install outdoor units J Maximum piping length up to 50m (RZA-D up to 100m) J Replacement technology J Operation range down to -15°C both cooling and in heating (RZA-D down to -20°C) J Pair, twin, triple and double twin application RZASGMV(1)/MY(1) RZA-D J Ideal solution for busy environments and small shops J Very compact and easy to install outdoor units J Maximum piping length up to 30m J Replacement technology J Easy-to-mount outdoor units: roof, terrace or wall J Exclusively offered for pair applications ARXM-A AZAS- MV/MY Full indoor line up (over 45 different models) 1 Full Sky Air R-32 range delivering future-proofed, best-in-class climate control 7
357 bottom plate refrigerant pass 2 High energy efficiency J Top seasonal efficiency - SEER up to 8.02 and A++ label in cooling and heating - Variable Refrigerant Temperature that automatically adapts the refrigerant temperature to the load J Round flow and concealed ceiling units with auto cleaning filter 4 Top reliability J For infrastructure cooling - unique boosted capacity indoor unit systems - duty rotation control J Refrigerant cooled PCB J New refrigerant passes keeping heat exchanger and drain holes completely open at all times J Most extensive testing before new units leave the factory J Widest support network and after sales service J All spare parts available in Europe 5 Market leading controls J Remote connectivity - Intuitive app control - Daikin Cloud Plus offering online control, energy monitoring and comparison of multiple sites J User-friendly wired remote controller with premium design - Intuitive touch button control - 3 color versions - Advanced settings can be easily done via your smartphone J Dedicated control solutions - for retail applications - for infrastructure cooling J Touch screen control using Madoka Plus. - Sleek & stylish design. - App connectivity using Madoka assistant. 3 Best comfort J Variable Refrigerant Temperature preventing cold draughts J Low sound indoor and outdoor units J Presence and floor sensors direct the air flow away from persons, while ensuring an even temperature distribution J Operation down to -20°C in heating and cooling operation J UV Streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc J Fresh air intake integrated in indoor unit 6 Superior aesthetics J Fully flat cassette design unit that integrates fully flat into the ceiling J Auto cleaning units ensure dirt-free ceilings with high efficiency filters for regular and dust prone areas J Widest ever range cassette panels - Available in white and black - Sleek designer panel range 7 Unique installation benefits J 4-way blow ceiling suspended cassette (FUA) for rooms without false ceiling. J Plug & play Daikin air handling unit with ERQ condensing units J Reliably replace Daikin and non-Daikin systems without the need for pipe cleaning thanks to the new hepta filtration J Dedicated low sound enclosure, reducing sound power up to -10 dB(A) J Use up to 4 indoor units linked to one outdoor unit for long or irregularly shaped rooms presence sensor floor sensor Onecta App Madoka Madoka Plus
358 Energy-efficient heating, cooling and fresh air solutions that keep your space comfortable and your profits growing. Daikin makes it easy to stay ahead with energy-efficient heating, cooling and fresh air solutions designed for small businesses like yours. Quiet, discreet, and cost-effective, our systems keep your space comfortable year-round while reducing operating costs. With the flexibility to relocate your system if needed—it’s a smart, future-proof investment in comfort,efficiency, and customer satisfaction. No Barriers to Better Comfort Investing in a new climate control system may feel like a big step—but with Daikin, it’s simple. Our smart, efficient solutions address common obstacles, helping you create a comfortable and cost-effective space for your business. I can’t afford to close the shop for renovations! Daikin’s systems are installed in as little as 1-3 days with minimal downtime. Installation can even run in parallel to your existing heating setup, so you can keep serving customers while we work. Won’t this just increase my energy bills? Daikin’s A++ heat pump technology delivers efficient heating and cooling using renewable energy from outside air. With up to four times the efficiency of gas systems, it helps control running costs — giving you reliable comfort while keeping expenses in check. My space is too small for bulky systems. Our units are designed for compact, flexible installation, making them an ideal fit for small or challenging spaces. With quiet outdoor units, even businesses in residential areas can operate without disturbing neighbors. Isn’t this too expensive? Upfront cost matter, but long-term savings make the difference. Depending on your specific situation, you can save between 35 and 49% on energy costs and lower your CO2 emissions with up to 86% compared to a separate gas boiler and A/C system.* * Results based on Daikin’s lifecycle simulator for a 250m² retail shop in Spain. How does a heat pump work? A heat pump consists out of an outdoor and indoor unit. In winter the outdoor unit extracts heat from the outside air, even at -20°C, which is then distributed in your space via the indoor unit, to provide a perfect indoor comfort. In summer the cycle is reversed and the heat pump takes the heat from your space and transfers it outdoors, to cool your building to a pleasant temperature. Why are heat pumps so efficient? Heat pumps use 75% free heat from the outside air and need only 25% of electricity to heat up your space. Moreover in summer they can provide nearly free cooling when combined with solar panels. 3 kW free energy ambient air 4 kW heating 1 kW electricity
359 Daikin solutions for retail application Daikin solutions for office application Typical Sky Air applications Offices Efficiency in the workplace “Leading edge design in harmony with the construction and interior design.” Architect Hotel Hospitality with economy “With Daikin we could perfectly combine the authenticity of the hotel with the latest technology and comfort.” B&B owner Shops Reducing retail costs “Together with Daikin’s technical team we have optimised the design of our HVAC system, reducing investment levels and operational costs. Daikin has offered us access to the most up to date technology.” Retail shop representative Residential There is no place like home “A cost effective, low energy consumption heat pump system for home owners, offering maximum comfort.” Infrastructure cooling Maximum reliability for IT rooms, laboratories and telecom shelters “A reliable system and guaranteed continuous operation are what count for me.” General office manager
360 Type Model Product name PG Ceiling mounted cassette UNIQUE High COP, Round flow cassette FCAHG-H 369 360° air discharge for the highest efficiency and comfort J High COP cassette ensures top performance for commercial applications J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout J Widest choice ever in decoration panel designs and colors UNIQUE Round flow cassette FCAG-B 370 360° air discharge for the highest efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout J Lowest installation height in the market J Widest choice ever in decoration panel designs and colors UNIQUE Fully flat cassette FFA-A9 374 Unique design that integrates fully flat into the ceiling J Perfect integration in standard architectural ceiling tiles J Blend of iconic design and engineering excellence J Intelligent sensors save energy and maximize comfort J Small capacity unit developed for small or well-insulated rooms J Flexibility to suit every room layout Concealed ceiling Slim concealed ceiling unit FDXM-F9 380 Slim design for flexible installation J Compact dimensions enable installation in narrow ceiling voids J Medium external static pressure up to 40Pa J Small capacity unit developed for small of well insulated rooms J Auto cleaning function ensures high efficiency and reliability Concealed ceiling unit with medium ESP FBA-A(9) 382 Slimmest yet most powerfull medium static pressure unit on the market! J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort Concealed ceiling unit with high ESP FDA-A FDA125A 386 ESP up to 200Pa, ideal for large sized buildings J Discretely concealed in the ceiling: only the grilles are visible J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Flexible installation as the air suction direction can be altered from rear to bottom suction FDA200-250A 387 ESP up to 250Pa, Ideal for extra large sized spaces J Discretely concealed in the ceiling: only the grilles are visible J Possibility to change ESP via wired remote control allows optimisation of the supply air volume Concealed ceiling unit ADEA-A 388 Ideal for residential applications with false ceilings J Energy label up to A J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Slimmest unit in class, only 245mm J Exclusively offered for pair applications Wall mounted Wall mounted unit FAA-B 389 For rooms with no false ceilings nor free floor space J Flat, stylish front panel J The air is comfortably spread up- and downwards thanks to 5 different discharge angles J Easy maintenance as this can be done from the front of the unit J Flexible to install: pipe connection can be bottom, left or right Perfera wall mounted unit FTXM-A 392 For rooms with no false ceilings nor free floor space J Practically inaudible J Perfect comfort thanks to comfort+ function and 2 area motion sensor J Flash streamer technology J 3D air flow Ceiling suspended Ceiling suspended unit FHA-A(9) 393 For wide rooms with no false ceilings nor free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily! J Can be mounted in corners or narrow spaces without any problem UNIQUE 4-way blow ceiling suspended unit FUA-A 397 Unique Daikin unit for high rooms with no false ceilings nor free floor space J Rooms with ceilings up to 3.5m can be heated up or cooled down very easily! J Can easily be installed in both new and refurbishment projects J Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout Floor standing Floor standing unit FVA-A 399 For spaces with high ceilings J Ideal solution for commercial spaces with no or narrow false ceilings J Even rooms with very high ceilings can be heated up or cooled down very easily! J Guarantees a stable temperature J Vertical and horizontal outblow Concealed floor standing unit FNA-A9 402 Designed to be concealed in walls, only grilles remain visible J Slimmest unit on the market with a depth of only 200mm! J Both window sill or ducted installation are possible thanks to sufficient ESP J Whisper quiet operation allows installation in any location UV Streamer kit UV Streamer kit Multi zoning option Auto cleaning option Multi zoning option Multi zoning option Product overview Indoor units
361 Capacity class Outdoor unit combination 25 35 50 60 71 100 125 140 200 250 RZAG-B RZAG- NV1/NY1 RZASGMV(1)/MY(1) RZA-D AZAS-MV/MY ARXM-A • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • FULL single fan range Indoor units Full R-32 line up
362 We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. Fan only The unit can be used as fan, blowing air without heating or cooling. Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or time-consuming maintenance. Presence & floor sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired. Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. Auto cooling-heating changeover Automatically selects cooling or heating mode to achieve the set temperature. Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygienic indoor environment Air filter Removes airborne dust particles to ensure a steady supply of clean air. Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. Air flow Ceiling soiling prevention Prevents air from blowing out too long in horizontal position, to prevent ceiling stains. Vertical auto swing Possibility to select automatic vertical moving of the air discharge louvre, for uniform air flow and temperature distribution. Fan speed steps Allows to select up to the given number of fan speed. Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. Remote control & timer Onecta app Control your indoor climate from any location via smartphone or tablet. Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. Infrared remote control Starts, stops and regulates the air conditioner from a distance. Wired remote control Starts, stops and regulates the air conditioner. Centralised control Starts, stops and regulates several air conditioners from one central point. Multi zoning Allows up to 6 individual climate zones with one indoor unit Other functions Infrastructure cooling Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment. Auto-restart The unit restarts automatically at the original settings after power failure. Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. Drain pump kit Facilitates condensation draining from the indoor unit. Twin/triple/double twin application 2, 3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control. Multi model application Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode. VRV for residential application Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode. Benefit overview Indoor units
363 Ceiling mounted cassette units Concealed ceiling units Ceiling suspended units 4-Way blow ceiling suspended unit Wall mounted unit Perfera wall mounted unit Floor standing units FCAHG-H FCAG-B FFA-A9 FDXM-F9 FBA-A(9) FDA125A FDA200-250A ADEA-A FHA-A(9) FUA-A FAA-B FTXM-A FVA-A FNA-A9 • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • (Optional high efficiency filter ePM10 60%) • • • • • • • • • • • (Flash streamer; titanium apatite deodorising filter) • • • • • • • • • • • • • • • • • • • • • • • • • • (incl. 3D air flow) • 5 + auto 5 + auto 3 + auto 3 3 + auto 9 + auto 3 + auto 3 + auto 5 + auto 3 + auto 3 + auto 5 + auto 3 + auto 3 + auto • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • standard, • optional Indoor units
364 Fully flat cassette Concealed floor standing unit 4-Way blow ceiling suspended cassette Concealed ceiling unit
365 Wall mounted unit Ceiling suspended unit Round flow cassette, with UV streamer kit
366 Breathe healthy air with the round flow UV Streamer kit 90% of our time is spent indoors. However indoor air is 2 to 5 times more polluted than outdoor air. These internal pollution effects on people are manifested in the long run. Tackle them now! J Our UV streamer kit offers you the solution: J It purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology J Thanks to large air flow rate of the Round flow cassette, clean air can be quickly delivered to every corner of your space J Can be retrofitted into existing installations J Can be used with BYCQ140E and BYCQ140EW decoration panels BAEF125AWB Round flow cassette with UV Streamer kit 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3 Pure air because we care
367 Specifications BAEF125AWB Power Supply 1P, 220-240V, 50/60 Hz Dimensions HxWxD mm 100x840x840 Weight kg 12 Compatible decoration panels BYCQ140E/BYCQ140EW * (UV-streamer kit cannot be used with other filters, chambers, fresh air intake kits or air discharge outlet sealing member kit) Filter efficiency ePM1 60% @ISO16890 (F7) Replacement interval Pleated filter (BAF55A125): every year Flash streamer device: every 7 years UV-C LED: every 7 years * For compatibility with older panels, consult your local sales representative Indicator light Indicates operation, malfunction or replacement status UVC LED light with high output wavelength of 265nm which is the most effective for surface cleaning and inactivation of bacteria and viruses. Streamer technology for deep sanitising of the filter and powerful decomposition of viruses and bacteria trapped inside the filter. 2 Effective cleaning and decomposition of pollutants Our unique combined UV-C light and Streamer technology ensures both surface and in-depth sanitising of the filter to ensure hygienic air. Daikin’s unique Catch & Clean approach includes an ePM1 50% filter, UV-C light and Streamer technology 1 Effective capturing of air borne pollutants J Highly efficient capturing particulate matter and pollutants thanks to the ISO ePM1 60% (F7) filter J Anti bacterial and viral coating Download the leaflet here:
368 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3
369 BRC1KPD51W BRP069C82 Black design panel White auto cleaning panel Black panel White panel RZAG-NV1_NY1 FCAHG-H High COP, round flow cassette 360° air discharge for optimum efficiency and comfort J High COP cassette ensures top performance and great energy savings J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAHG-H + RZAG-NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAHG-H RZAG-NV1 RZAG-NY1 Efficiency data FCAHG + RZAG 71H + 71NV1 100H + 100NV1 125H + 125NV1 140H + 140NV1 71H + 71NY1 100H + 100NY1 125H + 125NY1 140H + 140NY1 Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1) 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1) Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2) 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2) Space cooling Energy efficiency class - - Capacity Pdesign kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.90 7.70 8.02 7.93 7.90 7.70 8.02 7.93 ηs,c % - 318 314 - 318 314 Annual energy consumption kWh/a 301 432 905 1,014 301 432 905 1,014 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.70 9.52 4.70 9.52 SCOP/A 4.61 4.75 4.53 4.44 4.56 4.75 4.53 4.44 ηs,h % - 178 175 - 178 175 Annual energy consumption kWh/a 1,427 2,805 2,943 3,002 1,443 2,805 2,943 3,002 Indoor unit FCAHG 71H 100H 125H 140H 71H 100H 125H 140H Dimensions Unit HeightxWidthxDepth mm 288x840x840 Weight Unit kg 25 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 Heating Low/Medium/High m³/min 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 Sound power level Cooling dBA 53 61 53 61 Heating dBA 53 61 53 61 Sound pressure level Cooling Low/Medium/High dBA 29/33/36 33/39/44 35/40/45 37/41/45 29/33/36 33/39/44 35/40/45 37/41/45 Heating Low/Medium/High dBA 29/33/36 33/39/44 35/40/45 37/41/45 29/33/36 33/39/44 35/40/45 37/41/45 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W/S/K/BRC1E53A/BRC1E53B/BRC1E53C/BRC1D52 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RZAG 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 95 81 85 94 Sound power level Cooling dBA 64 66 69 70 64 66 69 70 Heating dBA - 68(3) 71(3) - 68(3) 71(3) Sound pressure level Cooling Nom. dBA 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 3.2/2.16 3.7/2.5 3.2/2.16 3.7/2.5 Piping connections Liquid/Gas OD mm 10/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases
370 Black design panel White auto cleaning panel Black panel White panel RZAG-NV1_NY1 FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZAG-B / NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAG-B RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FCAG + RZAG 35B + 35B 50B + 50B 60B + 60B 71B + 71NV1 100B + 100NV1 125B + 125NV1 140B + 140NV1 71B + 71NY1 100B + 100NY1 125B + 125NY1 140B + 140NY1 Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5/6 1.7/6/6.5 -/6.80(1)/- -/9.50(1)/- -/12.1(1)/- -/13.4(1)/- -/6.80(1)/- -/9.50(1)/- -/12.1(1)/- 13.4(1) Heating capacity Min./Nom./Max. kW 1.4/4/5 1.5/5.8/6 1.6/7/7.5 -/7.50(2)/- -/10.8(2)/- -/13.5(2)/- -/15.5(2)/- -/7.50(2)/- -/10.8(2)/- -/13.5(2)/- 15.5(2) Space cooling Energy efficiency class - - - Capacity Pdesign kW 3.5 5 6 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.3 6.8 6.6 6.83 7.14 7.15 6.80 6.83 7.14 7.15 6.80 ηs,c % - 283 269 - 283 269 Annual energy consumption kWh/a 168 257 318 348 466 1,016 1,182 348 466 1,016 1,182 Space heating (Average climate) Energy efficiency class - - - Capacity Pdesign kW 3.3 4.3 4.6 4.70 7.80 9.52 4.70 7.80 9.52 9.52 SCOP/A 4.3 4.25 4.22 4.53 4.34 4.22 4.53 4.34 4.34 ηs,h % - 171 - 171 171 Annual energy consumption kWh/a 1,074 1,398 1,515 1,560 2,413 3,071 1,560 2,413 3,071 3,071 Indoor unit FCAG 35B 50B 60B 71B 100B 125B 140B 71B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 204x840x840 246x840x840 Weight Unit kg 18 19 21 23 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 10.8/13/15.1 13/17.8/22.7 13.1/20.4/27.2 10.8/13/15.1 13/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 10.8/12.9/15.1 13.2/18.1/23 13/20.2/27 10.8/12.9/15.1 13.2/18.1/23 13/20.2/27 Sound power level Cooling dBA 49 51 54 58 51 54 58 Heating dBA 49 51 54 58 51 54 58 Sound pressure level Cooling Low/Medium/High dBA 27/29/31 28/31/33 28/31/35 29/33/37 29/35/41 28/31/35 29/33/37 29/35/41 Heating Low/Medium/High dBA 27/29/31 28/31/33 29/33/37 29/35/41 28/31/33 29/33/37 29/35/41 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1E53A7/BRC1E53B7/BRC1E53C7/BRC1H81W/S/BRC1H51(9)W/S/K7/BRC2E52C7/BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62 63 64 66 69 70 64 66 69 70 Heating dBA 62 63 64 - 68(3) 71(3) - 68(3) 71(3) Sound pressure level Cooling Nom. dBA 48 49 50 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 49 50 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -21~18 -20~18 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.55/1.05 3.2/2.16 3.7/2.5 3.2/2.16 3.7/2.5 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 10/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m - 40 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82
371 Black design panel White auto cleaning panel Black panel White panel RZASG100-140MV(1)/MY(1) FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZASG-MV(1)/MY(1) Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAG-B RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FCAG + RZASG 100B + 100MV 125B + 125MV 140B + 140MV 100B + 100MY 125B + 125MY 140B + 140MY Cooling capacity Nom. kW 9.5 12.1(1) 13.4(1) 9.5 12.1(1) 13.4(1) Heating capacity Nom. kW 10.8(2) 13.5(2) 15.5(2) 10.8(2) 13.5(2) 15.5(2) Space cooling Energy efficiency class - - Capacity Pdesign kW 9.5 12.1 13.4 9.5 12.1 13.4 SEER 6.55 5.76 6.53 6.55 5.76 6.53 ηs,c % - 227 258 - 227 258 Annual energy consumption kWh/a 507 1,261 1,232 507 1,261 1,232 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 6 7.8 6 7.8 SCOP/A 4.17 4.05 4.31 4.17 4.05 4.31 ηs,h % - 159 169 - 159 169 Annual energy consumption kWh/a 2,016 2,074 2,534 2,016 2,074 2,534 Indoor unit FCAG 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 246x840x840 Weight Unit kg 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 13/17.8/22.7 13.1/20.4/27.2 13/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 13.2/18.1/23 13/20.2/27 13.2/18.1/23 13/20.2/27 Sound power level Cooling dBA 54 58 54 58 Heating dBA 54 58 54 58 Sound pressure level Cooling Low/Medium/High dBA 29/33/37 29/35/41 29/33/37 29/35/41 Heating Low/Medium/High dBA 29/33/37 29/35/41 29/33/37 29/35/41 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1E53A7/BRC1E53B7/BRC1E53C7/BRC1H81W/S/BRC1H51(9)W/S/K7/BRC2E52C7/BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RZASG/RZASG 100MV 125MV 140MV 100MY 125MY 140MY Dimensions Unit HeightxWidthxDepth mm 990x940x320 Weight Unit kg 72 79 72 79 Sound power level Cooling dBA 70 71 73 70 71 73 Heating dBA - 71(3) 73(3) - 71(3) 73(3) Sound pressure level Cooling Nom. dBA 53 54 53 54 Heating Nom. dBA 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 25 32 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82
372 AZAS100-140MV_MY FCAG-B Black design panel White auto cleaning panel Black panel White panel FCAG-B ARXM-A AZAS-MV AZAS-MY Efficiency data FCAG + ARXM / AZAS 71B + ARXM71A 100B + AZAS100MV 125B + AZAS125MV 140B + AZAS140MV 100B + AZAS100MY 125B + AZAS125MY 140B + AZAS140MY Cooling capacity Nom./Max. kW 6.8/7.05 9.5 12.1 (1) 13.4 (1) 9.5 12.1 (1) 13.4 (1) Heating capacity Nom./Max. kW 7.5/7.58 10.8 (2) 13.5 (2) 15.5 (2) 10.8 (2) 13.5 (2) 15.5 (2) Space cooling Energy efficiency class - - Capacity Pdesign kW 6.8 9.5 12.1 13.4 9.5 12.1 13.4 SEER 5.87 6.12 5.62 6.2 6.12 5.62 6.2 ηs,c % - - 222 245 - 222 245 Annual energy consumption kWh/a 405 543 1,292 1,296 543 1,292 1,296 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.5 6 7.8 6 7.8 SCOP/A 4 3.85 3.8 4.31 3.85 3.8 4.31 ηs,h % - - 149 169 - 149 169 Annual energy consumption kWh/a 1,573 2,182 2,211 2,534 2,182 2,211 2,534 Indoor unit FCAG 71B 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 Weight Unit kg 21 23 Air filter Type Resinnet Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 10.8/13/15.1 13/17.8/22.7 13.1/20.4/27.2 13/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 10.8/12.9/15.1 13.2/18.1/23 13/20.2/27 13.2/18.1/23 13/20.2/27 Sound power level Cooling dBA 51 54 58 54 58 Heating dBA 51 54 58 54 58 Sound pressure level Cooling Low/Medium/High dBA 28/31/35 29/33/37 29/35/41 29/33/37 29/35/41 Heating Low/Medium/High dBA 28/31/33 29/33/37 29/35/41 29/33/37 29/35/41 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1E53A7/BRC1E53B7/BRC1E53C7/BRC1H81W/S/BRC1H51(9)W/S/K7/BRC2E52C7/BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit ARXM / AZAS ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - - 71(3) 73(3) - 71(3) 73(3) Sound pressure level Cooling Nom. dBA 52 53 54 53 54 Heating Nom. dBA 52 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.15/0.78 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/Gas OD mm 10/15.9 9.52/15.9 Piping length OU - IU Max. m 30 30 System Equivalent m 50 Chargeless m 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + ARXM-A / AZAS-MV / MY Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control BRC1KPD51W BRP069C82
373 Split Black design panel White auto cleaning panel Black panel White panel RXM35A9 FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RXM-A(8/9) Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAG-B RXM-A RXM-A8 RXM-A9 Efficiency data FCAG + RXM 35B + 35A9 50B + 50A8 60B + 60A Cooling capacity Nom. kW 3.5 5 5.7 Heating capacity Nom. kW 4.2 6 7 Space cooling Energy efficiency class Capacity Pdesign kW 3.5 5 5.7 SEER 6.51 6.46 6.4 Annual energy consumption kWh/a 188 271 312 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.32 4.36 4.71 SCOP/A 4.98 4.26 4.2 Annual energy consumption kWh/a 933 1,433 1,569 Current - 50Hz Maximum fuse amps (MFA) A 13 - Indoor unit FCAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 204x840x840 Weight Unit kg 18 19 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 Sound power level Cooling dBA 49 51 Heating dBA 49 51 Sound pressure level Cooling Low/Medium/High dBA 27/29/31 28/31/33 Heating Low/Medium/High dBA 27/29/31 28/31/33 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528 / BRC1E53A7 / BRC1E53B7 / BRC1E53C7 / BRC1H81W/S / BRC1H51(9)W/S/K7 / BRC2E52C7 / BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RXM/RXM/RXM 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49 Sound power level Cooling Nom. dBA 58 61 63 Heating Nom. dBA 60 62 63 Sound pressure level Cooling Nom. dBA 47 48 Heating Nom. dBA 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 -10~50 (1)/46 (1) -10~50 Heating Ambient Min.~Max. °CWB -21~18 -21 (1)/-15 (1)~18 -21~18 °CDB -20~24 -20 (1)/-15 (1)~24 -20~24 Refrigerant Type/GWP R-32/ 675 Charge kg/tCO2Eq 0.95/0.65 1.15/0.78 Piping connections Liquid OD mm 6.4 6 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82
374 Fully Flat Cassette Design & Genius in one Why choose fully flat cassette J Unique design in the market that integrates fully flat into the ceiling J Advanced technology and top efficiency combined J Most quiet cassette available on the market Benefits for the installer J Unique product in the market! J Most quiet unit (25dBA) J The user-friendly remote control, available in several languages, enables the easy set-up of sensor option and control of the individual flap position J Meeting European design taste. Benefits for the consultant J Unique product in the market! J Blends seamlessly in any modern office interior design J Ideal product to improve BREEAM score/EPBD in combination with Sky Air or VRV heat pump units. Benefits for the end user J Engineering excellence and unique design in one J Most quiet unit (25dBA) J Perfect working conditions: no more cold draughts J Save up to 27% on your energy bill thanks to the optional sensors J Flexible usage of space and suits any room configuration thanks to individual flap control J User-friendly remote control, available in several languages. Choice between grey or white panel
375 Unique design J Designed by a European design office to fully meet the European taste. J Fully flat into the ceiling, leaving only 8mm. J Fully integrated in the one ceiling tile, enabling lights, speakers and sprinklers to be installed in adjoining ceiling tiles. J Decoration panel available in 2 colours (white and white-silver). Differentiating in technology Optional presence sensor J When the room is empty, it can adjust the set temperature or switch off the unit – saving energy. J When people are detected, the direction of the airflow is adapted to avoid cold draughts being directed towards occupants. Optional floor sensor J Detects the temperature difference and re-directs the airflow to ensure even temperature distribution. Top efficiency J Seasonal efficiency labels up to * J When the room is empty, the sensor option can adjust the set temperature or switch off the unit – saving up to 27% energy. * for FFA25,35A9 in combination with RXM25,35 Other benefits J Individual flap control: easily control one or more flaps via the wired remote controller (BRC1E/BRC1H) when rearranging the room. When fully closing or blocking the flaps, the option “Sealing member of air discharge outlet” is needed. J Most silent cassette in the market (25dBA), important for office applications. Marketing tools Fully flat cassette animation:
376 RZAG35-60B FFA-A9 Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Unified indoor unit range for R-32 and R-410A J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Reduced energy consumption thanks to specially developed small tube heat exchanger, DC fan motor and drain pump J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 630mm lift increases flexibility and installation speed FFA-A9 + RZAG-B Home leave operation Floor and presence sensor Draught prevention Individual flap control FFA-A9 RZAG-B Efficiency data FFA + RZAG 35A9 + 35B 50A9 + 50B 60A9 + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5/6 1.7/6/6.5 Heating capacity Min./Nom./Max. kW 1.4/4/5 1.5/5.8/6 1.6/7/7.5 Space cooling Energy efficiency class Capacity Pdesign kW 3.5 5 6 SEER 6.4 6.3 5.8 Annual energy consumption kWh/a 191 278 362 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 4.2 4.3 4.5 SCOP/A 3.8 4.01 4.04 Annual energy consumption kWh/a 1,546 1,501 1,558 Indoor unit FFA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 16.0 17.5 Air filter Type Resin net Decoration panel Model BYFQ60C2W1W / BYFQ60C2W1S / BYFQ60B2W1 / BYFQ60B3W1 Colour White (N9.5)/SILVER/White (RAL9010)/WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 46x620x620 / 46x620x620 / 55x700x700 / 55x700x700 Weight kg 2.8/2.8/2.7/2.7 Fan Air flow rate Cooling Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Heating Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Sound power level Cooling dBA 51.0 56.0 60.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Heating Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Control systems Infrared remote control BRC7EB530W (standard panel) / BRC7F530W (white panel) / BRC7F530S (grey panel) Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528 / BRC1E53A7 / BRC1E53B7 / BRC1E53C7 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62 63 64 Heating dBA 62 63 64 Sound pressure level Cooling Nom. dBA 48 49 50 Heating Nom. dBA 48 49 50 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -21~18 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.55/1.05 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m - Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A - Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82
my.daikin.euRkJQdWJsaXNoZXIy MTE0MTkzMg==