VRV product catalogue

Product catalogue 2026 for professionals VRV, Purpose-built to support the decarbonisation of commercial buildings Heat Recovery Heat Pump

2 Decarbonisation of buildings made easy The most complete R-32 range on the market New maxi VRV 5 heat pump – RXYA-A – p. 40 J Capacity from 8 to 20HP J Continuous heating via multi module New 8-10-12 HP VRV 5 S-series - RXYSA8-10-12A – p. 42 J New 8-10-12 HP capacities New VRV 5 heat recovery – REYA-A9/REMA-A9 – p. 36 J Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design New 1 way blow cassette – FXKA-A/FXKQ-A - p. 53 J Completely new outlook J New 20 and 50 class model J Dedicated model for R-32 (FXKA-A) and R-410A (FXKQ-A) New Concealed floorstanding unit – FXNA-A – p. 61 J Most versatile R-32 VRF floor standing unit in the market J Unique integral circulation airflow principle enable same installation flexibility as wall mounted and cassette units CO2 VRV, the low GWP solution RXYN-B p. 111 J Enabling you to tackle projects requesting natural refrigerants J Using the natural refrigerant CO 2 (R-744) J With a low GWP of 1, CO 2 is one of the most sustainable refrigerants Daikin Cloud Plus p. 90 J Remote monitoring and control no matter where you are J Manage multiple sites and visualize energy consumption with benchmarking J Remote diagnositcs J Intelligent algorithms predict and prevent failures What's new? R-744

3 In this catalogue you can scan or click on these QR-codes to go directly to the product information EXAMPLE Benefits of VRV systems 12 VRV 5, our leading portfolio to decarbonise buildings now 26 Outdoor units 32 J Heat recovery 36 - REYA-A9 36 - BS-A14AV1B9 38 J Heat pump 40 - RXYA-A 40 - RXYSA-AV1/AY1/A 42 - SV-A 43 Indoor units 46 J Ceiling mounted cassette units 51 - FXFA-A 51 - FXZA-A 52 - FXKA-A 53 J Concealed ceiling units 54 - Auto cleaning filter 54 - FXDA-A 55 - FXSA-A 56 - FXMA-A 57 J Wall mounted 58 - FXAA-A 58 J Ceiling suspended units 59 - FXHA-A 59 - FXUA-A 60 J Floor standing units 61 - FXNA-A 61 J Biddle air curtains 62 - CYA 63 Ventilation 64 - Decentralised ventilation 66 - Centralised ventilation 72 Control systems 76 - Applications overview 78 - Individual control systems 80 - Centralised control systems & Clouds 86 - Standard protocol interfaces 98 - Daikin Configurator software 105 - Other devices 106 NEW NEW NEW NEW NEW UNIQUE NEW NEW Best Partner GREEN BUILDING SUPPORT CO2 VRV R-744 the low GWP solution 108 Outdoor units 111 J RXYN-B 111 Indoor units 112 J FXFN-B 112 J FXSN-B 113 114 Outdoor units J Replacement series 116 J Water-cooled series 120 J Cold climate series 124 J Invisible series 126 J Heat recovery 128 J Heat pump 130 J S-series 131 Indoor units 132 J VRV indoor units 132 J Hot water hydroboxes 142 Options & accessories 144 Tools & platforms 163 Technical drawings 171 NEW NEW NEW VRV Commercial air-to-air heat pumps Visit our BIM application suite on www.daikin.eu/BIM

4 Remain at the forefront with Daikin VRV Offering flexible, easy to install heat pumps, supporting decarbonisation J Exploring new technologies for the future VRF market J Supporting customers requesting so-called natural refrigerants J Focus on reducing the embodied carbon impact J Unparallelled solution to easily decarbonise buildings now J Top sustainability over the entire lifecycle J Using 100% reclaimed refrigerant Our long-term strategic vision for the VRF market Future-proofing today’s installations Transition away GWP Type 1 A1 GWP Type 675 A2L GWP Type 2,087.5 A1

5 Our sustainability values Supporting decarbonisation Our solutions are designed to support your sustainable goals by reducing the CO2 footprint of buildings, whether they are new builds or renovation. A collective journey Together with our partners and customers, we are working towards the sustainable transformation of our buildings. We provide expert support and peace of mind throughout the building life cycle, ensuring future-proof solutions for a healthier planet. Building for the future As market leaders in total solutions, we are constantly innovating to meet your changing needs and offer you a comfortable, healthy and safe environment. We continuously develop products with lower CO₂ footprint We reuse materials where possible, including refrigerants We maximise real life seasonal efficiency, delivered in a transparent and trustworthy way Our team of experts provide in-depth knowledge in the use of EPDs, green building schemes, etc. AI predictive monitoring of our systems, keeps running costs low and maximises uptime We help to make the right choice based on the total lifecycle impact of the solutions LEED With our wide range of reliable solutions, our experts can meet even the most complex demands Making fresh air supply and filtration an integral part of our solution ensures maximum well being Our solutions are in line with or ahead of legislation, proving you complete peace of mind

6 Benefits of R-32 Already used on large scale, R-32 can be implemented today and make a significant step towards decarbonising buildings. J Lower Global Warming Potential (GWP): only 1/3rd of R-410A J Lower refrigerant charge: up to 15% less compared to R-410A J Higher energy efficiency, greatly reducing the indirect CO 2 eq. impact J Single component refrigerant, easy to handle and recycle. 2024 F-gas regulation timeline (until review date 2030) 2024 2025 2026 2027 2028 2029 2030 2031 2032 No GWP limit Max. GWP: 750* * With safety exemptions Confirmed timings considering available quota Servicing of existing equipment remains possible for the entire lifetime of the products Ahead of the new F-gas regulation J All VRV 5 investments made are fully future-proof and the best answer to decarbonize buildings today! Review date: re-evaluation of current phase-down scheme and if further exemptions are needed impact

7 Quick and easy to install: J All-in-one box solution without any requirement for field supplied equipment (e.g. gauges, pumps and valves) J Limited space requirements: All components are integrated, and refrigerant piping is compact Precise zone control: J Only provide heating or cooling where needed J High comfort levels: Individual control and simultaneous cooling and heating for perfect personal environment Benefits of VRV systems VRV systems offer commercial buildings maximum design flexibility and comfort thanks to the advantages of direct expansion (DX) systems: More responsive J Immediate reaction to changing conditions helps avoid overheating J Highly efficient: Only 2 energy transfer steps are needed (from air to refrigerant, and from refrigerant to air)1 Air Air Refrigerant Complete building solution J Including smart cloud controls, ventilation, … J Fully integrated fresh air solution with energy recovery, air purification, humidification and air discharge temperature control J Smart central control and energy optimization via the cloud OFF OFF ON ON ON

8 Which VRV system offers me the best solution? J Maximum individual comfort in all areas J Technical cooling down to -20°C J Running costs of VRV heat recovery system can be 30 to 40% lower compared to water fan coil system (2) VRV Heat recovery J Simultaneous heating AND cooling from one system J Best efficiency and comfort solution J "Free" heating and hot water production (1) by transferring heat from areas requiring cooling Components: Outdoor unit Indoor unit 3-pipe refrigerant piping BS boxes: allows the individual switching of indoor units between heating and cooling North South (1) Hot water hydrobox connection only in combination with VRV IV+ heat recovery (2) According to the Franklin + Andrews construction economics “Free” heating through heat recovery

9 Components: Outdoor unit Indoor unit 2-pipe refrigerant piping Components: Outdoor unit Indoor unit Refrigerant piping VRV Heat pump J For either heating OR cooling from one system J The solution for comfort & low energy consumption J Daikin’s mainstream heat pump to tackle most applications Mini VRV S-series J For either heating OR cooling from one system J The most compact VRV J Daikin’s solution for applications with limited space

10 VRV total solution Typically, many buildings today rely on several separate systems for heating, cooling, air curtain heating and hot water. As a result energy is wasted. To provide a much more efficient alternative, VRV technology has evolved into ... ... a total solution managing up to of a buildings energy consumption giving large potential to cost saving. 70% Heating and cooling for year round comfort Cooling for server rooms, telecom shelters Average hotel energy consumption Average office energy consumption Integrate third party equipment Integrate third party equipment Lighting Hot water 9% Refrigeration 3% Other Ventilation 4% Office equipment Space cooling 15% Hot water 17% Lighting Space Heating 31% Kitchen Space heating 25% Office Space cooling 9% Other Ventilation 5% 70% 48% Efficient production of hot water Air curtains for optimum air separation Underfloor heating/ cooling for efficient space heating/cooling Controls for maximum operating efficiency Fresh air heat recovery ventilation for high quality environments

11 Offices Efficiency in the workplace Hotel Hospitality with economy Shops Reducing retail costs Residential There is no place like home "Leading edge design in harmony with the construction and interior design." Architect “With Daikin we could perfectly combine the authenticity of the hotel with the latest technology and comfort.” "Together with Daikin’s technical team we have optimised the design of our HVAC system, reducing investment levels and operational costs. Daikin has offered us access to the most up to date technology." “A cost effective, low energy consumption heat pump system for home owners, offering maximum comfort.” Owner of a 5-star hotel Retail shop representative

12 VRV benefits & technologies See how you can benefit from Daikin's highly flexible and efficiency product range

13 Drastically reducing your running costs 14 Top reliability 18 Comfort guaranteed at all times 20 Great design flexibility 22 Fast installation and commissioning, easy servicing 24 VRV benefits & technologies Precise zone control J Only condition areas in need for cooling or heating J Immediate reaction to changing conditions and precise control to 0.5°C Compact units J Avoid the need for structural reinforcement or special equipment to lift units in place Highly efficient J Only 2 energy transfer steps maximise efficiency. Running costs of a water-based fan coil unit can be 40 to 72% higher compared to a VRV heat recovery system (1) Quick and easy to install J All-in-one box solution without any requirement for field supplied equipment (e.g. gauges, pumps and valves) J Small piping diameters J Up to 20% less space required compared to traditional water-based systems, offering more lettable space Air Air Refrigerant 29% less space ALL Benefits of direct expansion (DX) systems (1) According to the Franklin + Andrews construction economics OFF OFF ON ON ON

14 Drastically reducing running costs + Innovative technologies to offer market-leading efficiencies + Flexibility to meet the building load at the highest efficiency VRV 5: The most complete R-32 VRV range in the market Air Refrigerant Air Only 2 energy transfer steps Precise zone control potential global warming impact -71% 100% 71% R-410A R-32 J Lower Global Warming Potential (GWP): only 1/3rd of R-410A J Lower refrigerant charge: 15% less compared to R-410A J Higher energy efficiency J Single component refrigerant, easy to handle and recycle J Maximised efficiency thanks to direct expansion (DX) technology J Running costs of a water-based fan coil unit can be 40 to 70% higher compared to a VRV heat recovery system (1) VRV systems have low running costs because it permits each zone to be controlled individually. That is, only those rooms that require air conditioning will be heated or cooled, while the system can be shut down completely in rooms where no air conditioning is required. (1) According to the Franklin + Andrews construction economics OFF OFF ON ON ON

15 ALL Variable refrigerant temperature How does it work? The higher the refrigerant temperature, the higher the efficiency The lower the capacity need, the higher the refrigerant temperature can be The colder it gets the lower the cooling need of the building Seasonal efficiency Outdoor temperature Capacity & load in cooling mode Refrigerant temperature 20° 25° 30° 35° The biggest leap since the inverter compressor Thanks to its revolutionary variable refrigerant temperature technology (VRT), VRV continuously adjusts both the inverter compressor speed and the refrigerant temperature in cooling AND heating, providing the necessary capacity to meet the building load with the highest efficiency at all times! VRF standard Capacity is controlled only with the variation of the inverter compressor. Daikin VRV Variable Refrigerant Temperature control for energy saving in partial load condition. The capacity is controlled by the inverter compressor and variation of the evaporating (Te) and condensing (Tc) temperature of the refrigerant in order to achieve the highest seasonal efficiency. Evaporating temperature can vary between 3 and 16° which is the widest on the market. Cooling requirement Design point Adjust capacity by Te control to meet the load (avoid over capacity and ON/OFF operation) Efficiency with Variable Refrigerant Temperature J Seasonal efficiency increased by 28% J The first weather accommodating control on the market J Customer comfort is assured thanks to higher outblow temperatures (preventing cold draughts) Fixed Te Variable Te Efficiency up System capacity

16 Predictive Control Function (PCF) J Reaching targets faster J Reaching targets without overshooting, so there is no waste, resulting in improved efficiency The large number of Daikin systems already in operation and which are monitored by our Daikin Cloud Service put us in the unique position of being able to analyse this data and develop the predictive control function. Target t (VRV IV+) VRV with PCF General VRF with PI control Target capacity/refrigerant temperature 2t (general VRF) General VRF: Double time against VRV IV+ 37 patents J Pressure port increases pressure below the scroll in low load operation, preventing refrigerant leak from the high to low pressure side J Increased partial load efficiency During low load, weak pressure is applied resulting in refrigerant leakage. The back pressure control port sends high pressure refrigerant to the back of the scroll ensuring optimum pressure on the scroll. Inverter scroll compressor with back pressure control Back pressure control port Refrigerant leak Half time against general VRF

17 DC fan motor Outer rotor DC motor for higher efficiency J Larger rotor diameter results in greater force for the same magnetic field, leading to better efficiency J Better control, resulting in more fan steps to match the actual capacity Sine wave DC inverter Optimizing the sine wave curve results in smoother motor rotation and improved motor efficiency. E-Pass heat exchanger Optimising the heat exchanger’s path layout prevents heat being transferred from the overheated gas section to the sub-cooled liquid section which is a more efficient way to use the heat exchanger. Power consumption Predefined limit Time I-demand function Limit maximum power consumption. The newly introduced current sensor minimizes the difference between the actual power consumption and the predefined power consumption. Conventional motor with inner rotor Rotor Rotor Stator Stator Daikin outer rotor F F Standard heat exchanger In 85 °C 27 °C Out 45 °C 55 °C 55 °C 50 °C e-Pass heat exchanger 43 °C In 85 °C 27 °C Out 45 °C 60 °C 55 °C

18 Back-up function In the event of a compressor malfunction another compressor or outdoor unit will take over in order to maintain 8 hour interim capacity, allowing time for maintenance or repair while comfort remains guaranteed. Multi outdoor unit system Duty Cycling extends operation life The cyclical start-up sequence of multiple outdoor units systems equalises compressor duty and extends operating life. Top reliability + Most extensive testing before new units leave the factory + Designed to perform Auto-cleaning filters Auto cleaning filters enhance reliability thanks to clean air filters all the time. Additionally clean filters reduce running costs and improve indoor air quality. Refrigerant-cooled PCB J Reliable cooling because it is not influenced by ambient air temperature J Smaller switchbox for smoother air flow through the heat exchanger increasing heat exchange efficiency with 5%

19 Anti Corrosion Treatment Special anti corrosion treatment of the heat exchanger provides 5 to 6 times greater resistance against acid rain and salt corrosion. The provision of rust proof steel sheet on the underside of the unit gives additional protection. Performed tests: J VDA Wechseltest J Contents of 1 cycle (7 days): J 24 hours salt spray test SS DIN 50021 J 96 hours humidity cycle test KFW DIN 50017 J 48 hours room temperature & room humidity testing period: 5 cycles Kesternich test (SO2) J Contents of 1 cycle (48 hours) according to DIN50018 (0.21) J Testing period: 40 cycles Cycle Degree of corrosion 10 9 8 7 6 5 4 3 2 1 0 1 2 3 4 5 6 10 20 30 40 50 DAIKIN P.E. Bare aluminium 8 7 6 5 4 3 2 1 0 1 2 3 4 5 Cycle Degree of corrosion An anti-corrosion heat exchanger cutaway view Aluminium Hydrophilic film Corrosion-resistant Acrylic resin Sequential Start Up to 3 outdoor units can be connected to 1 power supply and can be turned on sequentially. This allows the number of breakers and their capacities to remain small and simplifies wiring (for models of 10HP or less). Only one power supply Only brazed connections All flange and flare connections inside the unit have been replaced by brazing connections to ensure improved refrigerant containment. Also the connection of the outdoor in the main pipe is brazed. Push button on the PCB R410-A 1 v/d 2 kiezen naam op gas es eventueel vervangen door echt logo even checken in de infographics map: ik de dat er een tekening va een VRV bestaat foto in crkeltje zou ik behouden Flare or flange Brazing Heat exchanger

20 Stable room temperature An electronic expansion valve continuously adjusts the refrigerant volume in respond to load variations of the indoor units. The VRV system thus maintains comfortable room temperatures at a virtually constant level, without the temperature variations typical of conventional ON/OFF control systems. Note: the graph shows the data, measured in a test room assuming actual heating load. The thermostat can control stable room temperature at ± 0.5°C from set point. No more cold draught Automatic or manual adjustment of refrigerant temperature leads to higher outblow temperatures which avoid the cold draught coming from the indoor unit. Smart Control brings comfort VRV SERIES (DAIKIN indoor unit (PID controlled)) ON/OFF controlled indoor unit (2.5HP) Time Stable room temperature Cooling Suction air temp. 16° Constant and high air discharge temperature Comfort guaranteed at all times VRV continues to provide heating even when in defrost mode, providing an answer to any perceived disadvantages of specifying a heat pump as a monovalent heating system. Continuous heating during defrost mode Alternate defrost the outdoor unit coil is defrosted … … one at the time … … so a comfortable temperature is maintained indoors On all our multi unit systems only 1 outdoor coil is defrosted at a time, ensuring continuous comfort during the whole process. Available on: REYA10-28A, RXYA10-20A, REYQ10-54U, RYYQ16-54U, RXYQQ16-42U and RQCEQ280-848P3

21 Outdoor unit sound reduction To manually set the time for low noise operation, the external control adaptor DTA104A61/62/63 can be used. Standard 5 low sound steps All of our VRV 5 outdoor units have standard 5 low sound steps to reduce the sound pressure down to 39 dB(A) via a field setting. For areas where there are stringent limitations to sound levels, the outdoor unit sound level can be easily reduced. Capacity* % Load % Operation Sound dBA Example for VRV IV+ heat pump, factory setting. 100% 50% 8 hrs 10 hrs Night mode Starts Night mode Ends Night mode Step 1 Step 2 Peak in the outdoor temperature Ensure optimal IAQ using CO2 sensors Enough fresh air is needed to create an enjoyable environment, but ventilating constantly is leading to energy waste. Therefore an optional CO2 sensor regulates the ventilation system to provide the needed fresh air to the room, avoiding over-ventilation and saving energy. Example of CO2 sensor operation in a meeting room: CO2 level Ventilation amount Fixed ventilation rate Morning meeting Lunch time Meeting 7 8 9 10 11 12 13 14 15 16 17 18 19 hour Decrease in air volume and more energy saving compared to fixed ventilation rate Increase in air volume and better comfort compared to fixed ventilation rate When many people are in the room, more fresh air is brought in to maintain comfortable CO2 levels. When fewer people are in the room, energy is saved by bringing in less fresh air. 9 AM 5 PM 12 PM Low operation sound level

22 Phased installation Installation of the VRV system can be implemented floor by floor, so that sections of the building can be put into use very quickly, or enabling the air conditioning system to be commissioned and operated in stages, rather than on final completion of the project. Installation floor by floor Under construction VRV system Flexible piping design The long piping lengths, high level differences and small refrigerant piping allows for a design with little limitations and leaving maximum space for lettable space. Example Air cooled Water cooled Total piping length 1,000 m 500 m Longest length actual (Equivalent) 165 m (190 m) 165 m (190 m) Longest length after first branch 90 m (1) 40 m (90 m (1)) Level difference between indoor and outdoor units 90 m (1) 50 m (40 m (2)) Level difference between indoor units 30 m 30 m (1) Contact your local dealer or consult technical literature for more information and restrictions (2) In case outdoor unit is located below indoor units 165m Actual piping length 40m (90m1) Level difference between indoor and outdoor units 30m Level difference between indoor units 90m piping length after first branch Wide operation range Air cooled The VRV system can be installed practically anywhere. VRV air cooled outdoor units can cool between -20°C BD and +52°C DB outdoor ambient and can be used as monovalent heating system between -25°C WB and +15.5°C WB. 52°C DB -20C° DB 15.5°C WB -25C° WB Consult the technical specifications for the specific operation range per outdoor series. Cooling mode Heating mode Water cooled Standard water cooled outdoor units operation between 10°C and 45°C for both heating and cooling. In geothermal mode, the operation range is extended to -10°C* during heating and 6°C during cooling. These units are not influenced by external conditions and function well in extreme climates. VRV-W VRV-W VRV-W Unlimited water piping length Indoor installation Heating mode water temperature Cooling mode water temperature -10°C 6°C 45°C 45°C Great design flexibility * Ethylene glycol should be added to the water when the water inlet temperature is below 5°C.

23 Multiple tenants, one outdoor unit The multi tenant function ensures that the entire VRV system does not shut down when the main power supply of an indoor is switched off. This means that the indoor unit’s main power supply can be turned off when a part of the building is closed or is being serviced without affecting the rest of the building. 2 solutions according to the needs: J Service setting, without additional hardware: for service execution within 24 hours J PCB option: when tenants leave for a longer period (holiday) and the main power supply is shut down Compact and light No structural reinforcement necessary Thanks to the vibration-free and sufficient light construction of the outdoor units, floors do not need to be reinforced, reducing the overall cost of the building. Up to 29% less space required compared to traditional water-based systems, offering more lettable space in holiday operation operation in service Indoor installation Air cooled Standard outdoor unit installed indoors The VRV optimised fan blade shape increases output and reduces pressure loss. Together with the high ESP setting (up to 78.4 Pa), it makes VRV outdoor units ideal for indoor installation using ducts. VRV IV+ i-series heat pump for indoor installation The ultimate and unique solution from Daikin is to use the VRV IV+ i-series. This unit is optimised for indoor installation and is the most flexible solution, without the need for a large technical room to put the outdoor unit and it is complete invisible! J Seamless integration in the surrounding architecture as you cannot see the unit J Highly suited for sound sensitive areas as there is no external operation sound J Superior efficiency, even in the most extreme outside conditions, especially in geothermal operation 4-sided, 3-row heat exchanger Thanks to the large surface of the heat exchanger (up to 235 m²) VRV units are compact, light and highly efficient. for a VRV 5 20HP unit surface up to 320 kg 235 m2 maximum Water Cooled 29% less space

24 7-segment display for quick and accurate error diagnosis Compact design The compact design of the outdoor units is sufficient to allow them to be taken up to the top of a building in a commercial elevator, overcoming site transportation problem, particularly when outdoor units need to be installed on each floor. Outdoor unit display for quick on-site settings and easy read out of errors together with the indication of service parameters for checking basic functions. 7 segment display and configurator available on: REYA-A, RXYA-A, REYQ-U, RYYQ-U, RXYQ-U, RXYQQ-U. Only configurator available on: RXYSA-AV1/AY1, RXYSCQ-TV1, RXYSQTV9/TY9/TY1, SB.RKXYQ-T(8). 1 Fast installation and commissioning Easy servicing Quick and easy to install J All-in-one box solution without any requirement for field supplied equipment (e.g. gauges, pumps and valves)

25 Daikin unified REFNET piping Designed for simple installation and optimum flow refrigerant flow Tightfit - fireless copper pipe connector J Non-brazed connection designed for refrigerant piping J Extremely durable J Unique mechanical and resin sealing J No special tools needed REFNET header REFNET joint Simplified wiring Shared use of wiring between indoor units, outdoor units and centralised remote control J Easy retrofit of centralised remote control J Impossible to make incorrect connections thanks to non polarity wiring J Sheated wire can be used Cross wiring check The cross wiring check function warns operatives of connection errors in inter unit wiring and piping. Auto Address Setting Function Wiring can be done without the need of manually setting each address. * auto adress setting fuction is not available for centralized operation Easy wiring Easy and trouble-free installation of the piping network Tightfit Mechanism Click here for more information Type: SDGTB19 Indicator Main body O-ring Nut 3rd sealing (Rubber) 2nd sealing (Metal) 1st sealing (Rubber) Gasket

26 VRV 5 Daikin's future-proof commercial heat pump to decarbonize buildings.

27 27 VRV 5 Daikin’s future-proof solution VRV 5, our leading portfolio to decarbonise buildings now 26 Outdoor units 32 J Heat recovery 36 - REYA-A9 36 - BS-A14AV1B9 38 J Heat pump 40 - RXYA-A 40 - RXYSA-AV1/AY1/A 42 - SV-A 43 Indoor units 46 J Ceiling mounted cassette units 51 - FXFA-A 51 - FXZA-A 52 - FXKA-A 53 J Concealed ceiling units 54 - Auto cleaning filter 54 - FXDA-A 55 - FXSA-A 56 - FXMA-A 57 J Wall mounted 58 - FXAA-A 58 J Ceiling suspended units 59 - FXHA-A 59 - FXUA-A 60 J Floor standing units 61 - FXNA-A 61 J Biddle air curtains 62 - CYA 63 NEW NEW NEW NEW NEW UNIQUE NEW NEW

28 Decarbonisation made easy Reduced direct CO2 impact by 71% compared to R-410A systems J SCOP up to 200.5% J SEER up to 324.5% J Tested with real life indoor units J 68% lower Global Warming Potential J 15% less refrigerant charge J Single component refrigerant J Reduced frequency of F-gas tightness inspections J The available EPD certification outlines the environmental impact of VRV 5 over its lifetime J Ideal for green building certification Market-leading seasonal efficiency Full transparency of total life cycle impact For detailed information on the specifications of a particular range, please consult the product pages in this catalog. Top sustainability

29 Versatile A VRV 5 system for every VRV application J Unparallelled outdoor unit range J 4 different ranges J Capacity from 12.1 up to 87.5 kW Heat Recovery Heat Pump 12.1kW 78.5kW 14.2kW 87.5kW J Down to -20°C in heating J Up to +52°C in cooling J Sound pressure down to 39 dB(A) J Increased installation space flexibility J Easier project design J Meet local noise regulation requirements out-of-the-box J Ideal for monovalent heating J Available on all multi combination models J 165m longest length J 90m height difference J 1,000m total length J Compatible with Tightfit, fireless copper pipe connector Wide piping flexibility to tackle any VRV application Wide operation range 5 low sound steps Continuous heating during defrost NEW

30 What is included in Shîrudo Technology? J Complete peace of mind as all refrigerant control measures are factory-integrated, ensuring compliance to the IEC60335-2-40 product standard, 3rd party certified by a Notified Body J Full validation of your project via our Xpress software J No need for complex calculations to select safety measures J No additional installation and commissioning work J No visual impact of additional sensors etc. J No additional work and considerations in case of layout changes J No periodic safety checks Unique Shîrudo Technology provides full peace of mind out of the box Leak detection sensor in every indoor unit Audible & visual alarm in Madoka controller or via iTM NEW Shutoff valves in the outdoor unit or SV box Check out the Shîrudo Technology video! Specially developed algorithms

31 Widest R-32 portfolio Match any application Excellent support Wide network of experts with specialised advice Maximise your BREAAM/LEED score with expert support from design to execution Our WebXpress software with visual floorplan interface makes design easy and ensures compliance with product standards J Meet any comfort and aesthetical demand J 11 unit models in 96 variations J Capacities from 1.1 kW in cooling, up to 31.5 kW in heating J Factory integrated safety measures for complete peace of mind J -Plug & play ventilation solutions from 150 up to 140,000 m³/h J For indoor (in-ceiling or floor) and outdoor installation J Wide choice of filtration options to optimise IAQ J Offers different energy recovery, air purification, humidification and air discharge temperature control options Onecta app J Intuitive control, no matter where you are Daikin Cloud Plus J Smart centralised control & energy optimisation J Predictive maintenance indicates when maintenance or replacements are needed J Remote site access enables to optimise and monitor the system without the need for an on-site visit Widest range of dedicated R-32 indoor units on the market Easily integrates fresh air units Connectable to all Daikin smart controls LEED

32 Outdoor units J Cases 34 J REYA-A9 | VRV 5 Heat Recovery 36 J BS-A14AV1B9 | Multi branch selector for VRV 5 Heat Recovery 38 J RXYA-A | VRV 5 Heat Pump 40 J RXYSA-AV1/AY1/A | VRV 5 S-series 42 J SV-A | Optional Shut off valve box for VRV 5 Heat Pump 43 J Technical benefits 44 NEW NEW NEW NEW

33 Capacity class (kW) Model Product name 4 5 6 8 10 12 13 1416182022242628 VRV indoor units HRV units VAM HRV units EKVDX AHU connection Air curtains Remarks Cooling Capacity 22.4 28.0 33.5 36.4 40.0 45.0 50.4 56.0 61.5 67.4 73.5 78.5 Heating Capacity 25.0 31.5 37.5 41.0 45.0 50.0 56.5 63.0 69.0 75.0 82.5 87.5 Air-cooled heat recovery NEW VRV 5 heat recovery J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J ‚Free‘ heating through heat recovery J Tackle small room applications thanks to Shîrudo Technology J The perfect personal comfort thanks to simultaneous cooling and heating REYA-A9 • • • • • • • • • • • • • • • • • • • NEW • NEW • Air-cooled heat pump NEW VRV 5 heat pump J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Tackle any room thanks to Shîrudo Technology RXYA-A • • • • • • • • • • • • • • • NEW • NEW • VRV 5 S-series J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Unique low -height single fan range J Tackle small room applications thanks to Shîrudo technology RXYSAAV1/AY1/A 1~ • • • š š š NEW š NEW š J Standard total system connection ratio limit: 50 ~ 130% 3~ • • • NEW • NEW • NEW • • Single unit, • Multi combination

34 Arteparc office complex Daikin VRV heat pumps contribute to low carbon footprint and is awarded with the HQE excellent label Location: Grenoble, France Type: New built, commercial complex Project size: 25,000m2 Total outdoor units: 115 Challenges: J Achieve HQE BBC (Low Carbon Building) certification label J Provide an HVAC system to offset the increased CO 2 emissions, caused by additional use of concrete Daikin solution: J Close co-operation between design office and Daikin design support J In-depth study to optimise the air flows of the full installation to maximise system performance and user experience J Daikin’s VRV 5 with R-32 was crucial to support the required offsetting of CO2, with a whole life carbon reduction of 27% compared to R-410A solutions Decarbonisation in practice Learn how Daikin experts assist customers to reach their sustainability and comfort targets, while staying in budget “A landmark project meeting the highest standards, the Meylan Arteparc sets the bar for designing future-proof buildings that consistently deliver on energy performance and comfort”

35 Victoria hotel, Park Plaza Location: Amsterdam, The Netherlands Type: Refurbishment, Hotel Project size: 7 floors, 150 rooms, 25m²/room Total outdoor units: 12 Challenges: J Provide a future proof, low carbon solution J Keep historical building exterior intact J Provide total peace of mind Daikin solution: J Implementation of VRV 5 heat recovery, using lower GWP refrigerant R-32 boosting efficiency thanks to the re-use of excessive heat from rooms in cooling, to heat up rooms in need of heating J The modular and compact concept of VRV outdoor units and very small piping made it the best solution to keep the historical value of the building. J With Shîrudo Technology all legislative requirements are factory integrated, keeping additional design work to a minimum “Daikin offers 24/7 monitoring with predictive maintenance for complete peace-of-mind. Issues are solved before they occur, maximising room availability and customer satisfaction.”

36 REYA-A9 Single Unit systems REYA 8A9 10A9 12A9 14A9 16A9 18A9 20A9 Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 290.8 282.6 285.3 306.1 281.0 280.6 262.2 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.35 7.14 7.21 7.73 7.10 7.09 6.63 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 Indoor index connection Min. 100 125 150 175 200 225 250 Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 1,685x1,240x765 Weight Unit kg 213 296 319 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 78.7 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 58.1 61.4 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.7 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.9 19.1 22.2 Total piping length System Actual m 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 NEW REYA-A9 Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design! VRV 5 Heat Recovery Top efficiency and comfort solution J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J “Free” heat through efficient 3-pipe heat recovery, transferring heat from areas requiring cooling to areas requiring heating and vice versa J Tackle any room application, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Simultaneous cooling and heating for the perfect personal comfort of guests/tenants J Continuous heating during defrost for multi models J Maximum installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV IV+ standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor “Free” heating through heat recovery Simultaneous cooling & heating for maximum comfort 3-pipe technology: up to 15% more efficient compared to 2-pipe system Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA Numéro d'enregistrement: DAIK-00019-V01.01-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date de publication: 01-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) Conformémement aux normes EN 15804+A2 & ISO 14025 / ISO 21930

37 Completely redesigned BSSV boxes for faster installation and easier servicing Multi Unit systems REYA 10A9 13A9 16A9 18A9 20A9 22A9 24A9 26A9 28A9 System Outdoor unit module 1 REMA5A9 REYA8A9 REYA10A9 REYA8A9 REYA12A9 Outdoor unit module 2 REMA5A9 REYA8A9 REYA10A9 REYA12A9 REYA16A9 REYA14A9 REYA16A9 Capacity range HP 10 13 16 18 20 22 24 26 28 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 61.5 67.4 73.5 78.5 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 61.5 67.4 73.5 78.5 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 69.0 75.0 82.5 87.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 7 x FXFA50A2VEB + 5 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB ηs,c % 301.9 296.5 293.0 287.5 287.6 283.6 283.4 296.2 282.8 ηs,h % 160.6 161.5 170.9 170.5 172.2 173.3 165.2 172.0 171.5 SEER 7.62 7.49 7.40 7.26 7.27 7.17 7.16 7.48 7.15 SCOP 4.09 4.11 4.35 4.34 4.38 4.41 4.20 4.38 4.36 Maximum number of connectable indoor units 64 Indoor index connection Min. 125 163 200 225 250 275 300 325 350 Max. 325 423 520 585 650 715 780 845 910 Piping connections Liquid OD mm 9.52 12.7 15.9 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.90 19.10 22.20 Total piping length System Actual m 500 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 63 Outdoor unit module REMA 5A9 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 Weight Unit kg 213 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 130%) | Contains fluorinated greenhouse gases REYA8-12A9

38 NEW BS-A14AV1B9 Completely redesigned for faster installation and easier servicing Easy installation thanks to fewer brazing points VRV 5: only 24 brazings point and no joint kits VRV IV+: 39 brazing points and 3 joint kits Multi branch selector (BSSV) - for VRV 5 Heat Recovery Easy servicing in false ceillings thanks to sliding down PCB

39 BS-A14AV1B9 Branch selector BS 4A14AV1B9 6A14AV1B9 8A14AV1B9 10A14AV1B9 12A14AV1B9 Maximum number of connectable indoor units 20 30 40 50 60 Maximum number of connectable indoor units per branch 5 Number of branches 4 6 8 10 12 Maximum capacity index of connectable indoor units 400 600 750 Maximum capacity index of connectable indoor units per branch 140 (250 if 2 ports are combined) Dimensions Unit HeightxWidthxDepth mm 291x600x845 291x1,000x845 291x1,400x845 Weight Unit kg 39 55 64 81 87 Casing Material Galvanised steel plate Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type Brazing connection OD mm 9.52/12.7/15.9 Gas Type Brazing connection OD mm 15.9/19.1/22.2/28.6 Discharge gas Type Brazing connection OD mm 12.7/15.9/19.1/22.2 Indoor unit Liquid Type Brazing connection OD mm 6.35/9.52 Gas Type Brazing connection OD mm 9.52/12.7/15.9 Drain VP20 (I.D. 20/O.D. 26) Units connected in Refrigerant Flow Through Maximum allowed amount of BS units 4 Maximum total number of ports of BS units 16 Maximum total capacity index of indoor unit 750 Sound absorbing thermal insulation Urethane foam, polyethylene foam System safety requirements Duct connection diameter on unit mm 160.0 Duct connection positions Left/Right Power supply Phase 1~ Frequency Hz 50 Voltage V 220-440 Maximum fuse amps (MFA) A 15 Contains fluorinated greenhouse gases | (1) Refer to Xpress selection software to ensure compliance to specific product standard. J Unique range of multi BS boxes allowing efficient 3-pipe heat recovery J No limitation on room size, thanks to Shîrudo Technology (1) J Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system J Faster installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits J Easy servicing in false ceilings thanks to sliding down PCB J Limited ceiling void required J Quick on-site settings, indication of service parameters and easy read out of errors thanks to 7 segment display J Up to 16kW capacity available per port J Connect up to 250 class unit (28kW) by combining 2 ports J No limit on unused ports allowing phased installation J Faster installation thanks to open port connection J Allows multi tenant applications NEW NEW NEW NEW NEW Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design and reducing the box weight! BS6A14AV1B9

40 NEW RXYA-A VRV 5 Heat Pump Daikin’s solution for comfort & low energy consumption J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Tackle small room applications without any additional measures, thanks to Shîrudo Technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Continuous heating during defrost for multi models J Like for like R-410A installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB RXYA-A Single Unit systems RXYA 8A 10A 12A 14A 16A 18A 20A Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 287.3 279.3 278.7 302.2 276.6 271.6 257.6 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.26 7.06 7.04 7.63 6.99 6.87 6.52 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 100 125 150 175 200 225 250 Nom. - Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 1,685 x1,240 x765 Weight Unit kg 214 297 320 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 79.5 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 59.0 61.6 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5 ~46 Heating Min.~Max. °CWB -20 ~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.70 Gas OD mm 19.1 22.2 28.6 Total piping length System Actual m 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 Wide piping flexibility to tackle any VRV application 5 low sound steps Flexibility to take care of every room Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA VRV 5 POMPE A CHALEUR AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00046-V01.01-FR Règles de rédaction « PCR-ed4-FR-2021 09 06 » Complété par « PSR-0013-ed3.0-EN-2023 06 06 » Numéro habilitation du vérificateur: VH45 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 02/2024 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes aux normes NF C08-100-1:2016 et NF E38-500:2022. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

41 RXYA8-12A Multi Unit systems RXYA 10A 13A 16A 18A 20A System Outdoor unit module 1 RYMA5A RXYA8A Outdoor unit module 2 RYMA5A RXYA8A RXYA10A RXYA12A Capacity range HP 10 13 16 18 20 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB ηs,c % 299.1 293.8 281.9 284.1 283.2 ηs,h % 160.6 161.5 170.9 170.5 172.2 SEER 7.55 7.42 7.12 7.18 7.16 SCOP 4.09 4.11 4.35 4.34 4.38 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 125 163 200 225 250 Nom. - Max. 325 423 520 585 650 Sound power level Cooling Nom. dBA 81.3 81.6 83.9 Heating Nom. dBA 82.4 83.1 84.8 Sound pressure level Cooling Nom. dBA 59.3 60.2 62.1 Piping connections Liquid OD mm 9.50 12.70 Gas OD mm 19.1 22.2 28.6 Equalizing OD mm 19.1 Total piping length System Actual m 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 Outdoor unit module RYMA 5A Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 214 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5 ~46 Heating Min.~Max. °CWB -20 ~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (1)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases‘.

42 RXYSA-AV1_AY1 VRV 5 S-series Lower CO2 equivalent and market-leading flexibility J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Low-height single fan range J Easy to transport thanks to lightweight and compact design J Wide access area to easily reach all key components J Tackle small room applications without any additional measures, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency RXYSA-AV1/AY1/A Flexibility to take care of every room Only 869mm high 5 low sound steps RXYSA-AV1 RXYSA-AY1 NEW NEW NEW Outdoor unit RXYSA 4AV1 5AV1 6AV1 4AY1 5AY1 6AY1 8A 10A 12A Capacity range HP 4 5 6 4 5 6 8 10 12 Cooling capacity Prated,c kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Heating capacity Prated, h kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Max. kW 14.2 16.0 18.0 14.2 16.0 18.0 25.0 31.5 37.5 Recommended combination 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 4x FXSA50A2VEB 4x FXSA63A2VEB 6x FXSA50A2VEB SEER 8.2 7.7 7.6 7.9 7.4 7.3 6.4 6.9 6.5 SCOP 5.1 4.7 4.9 4.5 4.4 4.6 ηs,c % 324.5 306.1 301.0 312.5 294.8 289.9 251.4 274.2 255.8 ηs,h % 200.5 185.7 183.6 193.1 178.8 176.8 173.8 182.6 Dimensions HxWxD mm 869x1,100x460 1,430x940x320 1,615x940x460 Weight kg 102 144 180 Sound power level Cooling dB(A) 67.0 68.1 69.0 67.0 68.1 69.0 73.2 74.0 76.1 Heating dB(A) 69.0 70.0 71.0 69.0 70.0 71.0 73.5 74.0 76.0 Sound pressure level Cooling dB(A) 49.0 51.0 49.0 51.0 58.1 57.0 60.0 Operation range Cooling Min °C °CDB -5 ~ 46 -5 ~ 52 Heating Max °C °CWB -20 ~ 16 -20 ~ 15.5 Refrigerant Type/GWP R-32/675.0 R-32/675.0 Charge kg / tCO2 kg 3.40/2.30 5.2/3.51 7/4.73 7.1/4.79 Piping connections Liquid OD mm 9.52 9.5 12.7 Gas OD mm 15.9 19.1 22.2 H/P/LP gas OD mm Tot. pip. length Sys. actual m 300 300 Power supply Phase/Freq./ Voltage Hz/V 1~/50/220-240 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Max. fuse amps (MFA) A 32 16 25 32 Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m NEW Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA DAIKIN VRV 5 SERIE S AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00017-V01.03-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 05-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d’experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d’un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

RkJQdWJsaXNoZXIy MTE0MTkzMg==